USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Surge Protect - IMA - 120kA - 600VAC delta - 3P3W - T2

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    4,751.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Surge protection device
    Range
    Surgelogic
    Device Short Name
    IMA
    Complementary
    Surge Current
    120 kA per phase
    System Voltage
    600 V delta AC
    Phase
    3 phases
    Wiring Configuration
    3-wire
    Connection
    Lugs AWG 12...AWG 2 aluminium/copperTorque to: 35.4 lbf.in (4 N.m)
    MCOV
    700 V
    Nominal Discharge Current
    20 kA
    SCCR
    200 kA
    Provided Equipment
    Alarm enable/disable switch
    Diagnostic display
    Backplane
    Cables
    Height
    6.13 in (155.7 mm)
    Width
    9.86 in (250.4 mm)
    Depth
    3.65 in (92.7 mm)
    Environment
    Enclosure Rating
    NEMA 2
    Standards
    UL 1283
    IEC 61643-1
    CSA C22.2 No 8 1986
    UL 96A ed. 12
    UL 1449 ed. 4
    Ordering and shipping details
    Category
    08252 - TVSS UNIT
    Discount Schedule
    PE1A
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    8.4000000000000004
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Digest 178 Catalog 06: Surge Protective Devices (Version 1.0)
    Surge Protection Devices (Version 1.0)
    Date 2/8/19
    Size 2.9 MB
    Certificate
    Date
    Size
    Add to My Documents
    UL_E314042_TVS9IMACertificate (Version 1.0)
    Date 2/25/19
    Size 49.2 KB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Surgelogic Modular SPD - Supplement for OEM Applications Instruction Bulletin (Version 1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.