USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Surge Protect - HWA - 100kA - 480Y/277VAC - 3P4W - T4X

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    3,853.00 USD
Add to My Products Remove from My Products

  • Main
    Product
    Surge protection device
    Range
    Surgelogic
    Device Short Name
    HWA
    Complementary
    Surge Current
    100 kA per phase
    System Voltage
    480Y/277 V AC
    Phase
    3 phases
    Wiring Configuration
    4-wire
    Connection
    Wire phase and neutral AWG 10 copper
    Wire ground AWG 10 copper
    Wire dry contacts AWG 22 copper
    MCOV
    320 V
    Nominal Discharge Current
    20 kA
    Max Number of Poles
    2
    SCCR
    200 kA
    Local Signalling
    Status LED, green = normal operation per phase
    Status LED, red = fault per phase
    Alarm = fault
    Mounting Location
    Bottom of enclosure
    Device Mounting
    Surface
    Flush with fixing kit
    Height
    4.8 in (122 mm)
    Width
    8.62 in (219 mm)
    Depth
    3.11 in (79 mm)
    Environment
    Enclosure Rating
    NEMA 4X
    Enclosure Material
    Plastic, colour : black
    Standards
    CSA C22.2 No 8 1986
    UL 1283 ed. 5
    UL 1449 ed. 4
    Ambient Operating
    149 °F (65 °C)
    Ordering and shipping details
    Category
    08466 - SURGE PROTECTION HWA
    Discount Schedule
    DE1B
    GTIN
    00785901961055
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    5.0800000000000001
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    DINP which is known to the State of California to cause cancer and
    - - - - - - - Substance 2
    DIDP which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Digest Catalog 06: Surge Protective Devices (Version 1.8)
    Surge Protection Devices (Version 1.0)
    Date 2/8/19
    Size 2.9 MB
    Certificate
    Date
    Size
    Add to My Documents
    UL_E314042_TVS4HWA-XCertificate (Version 1.0)
    Date 12/14/17
    Size 51.6 KB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    HWA Flush Mount Kit (Version 01)
    Date 9/28/18
    Size 483.6 KB
    Surgelogic™ HWA Surge Protective Device (SPD) (Version 01)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.