USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Profibus DP V0 - module kit - for Premium PLC

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    4,628.75 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Profibus DP
    product or component type
    Profibus DP V0 module kit
    kit composition
    Host module for the PCMCIA card
    Profibus DP PCMIA card with its integrated connecting cable (0.6 m)
    T-junction box enabling the tap link of the main bus
    product compatibility
    For Atrium slot-PLC
    For Premium PLC
    structure type
    Industrial bus
    Complementary
    physical interface
    RS485
    method of access
    Master class 1
    Master class 2
    mode of transmission
    NRZ
    transmission support medium
    Twisted shielded pairs cable
    transmission rate
    12 Mbit/s for bus length of 328.08 ft (100 m) without repeater
    12 Mbit/s for bus length of 1312.34 ft (400 m) with 3 repeaters
    9.6 kbit/s for bus length of 3937.01 ft (1200 m) without repeater
    9.6 kbit/s for bus length of 15748.03 ft (4800 m) with 3 repeaters
    number of slave
    126
    number of inputs
    3872
    number of outputs
    3872
    communication service
    Read/write DP slave I/O data - class 1 master
    Transfer slave diagnostic data - class 1 master
    Set slave parameters (on power up) - class 1 master
    Check slave configuration (on power up) - class 1 master
    Profibus FMS message handling not supported - class 1 master
    Manage monitoring request (Global CONTROL and Get Master Diag) - class 2 master
    No master/master dialogue - class 2 master
    Profibus FMS message handling not supported - class 2 master
    current consumption
    400 mA at 5 V DC (internal)
    module format
    Standard
    product weight
    1.92 lb(US) (0.87 kg)
    Environment
    ambient air temperature for operation
    32...140 °F (0...60 °C)
    ambient air temperature for storage
    -13...158 °F (-25...70 °C)
    relative humidity
    5...95 % without condensation
    operating altitude
    <= 6561.68 ft (2000 m)
    Ordering and shipping details
    Category
    22558 - TSX PREMIUM, ATRIUM & PL7 PRO
    Discount Schedule
    PC22
    GTIN
    00785901729341
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.9300000000000002
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    User guide
    Date
    Size
    Add to My Documents
    LUFP7 v2, Profibus DP/Modbus RTU Gateway (Version 2.0)
    Offre TeSys DFB V2 pour PL7 - Manuel d'utilisation (Version 2.1)
    Certificate
    Date
    Size
    Add to My Documents
    CSA_225844_1041715_PREMIUM_JUL2011 (Version 1.0)
    UL E486184 - NRAQ-NRAQ7 (Version 1.0)
    Date 2/11/19
    Size 395.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Standard and Extendable Racks for Modules Mounting
    Dimensions of Modules and Racks


    (1) With screw terminal block modules.

    (2) Maximum depth for all types of modules and their associated connectors.