USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric TSXP57203M Picture
Discontinued

Schneider Eletric TSXP57203M Picture
Discontinued

double-format PL7 processor - 550 mA 5 V DC

Show more characteristics >
TSXP57203M  has not been replaced. Please contact your customer care center for more information.
  • Price
    3,332.70 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Modicon Premium Automation platform
    product or component type
    Double-format PL7 processor
    software designation
    PL7 Junior/Pro
    Complementary
    number of racks
    16 4/6/8 slots
    8 12 slots
    number of slots
    128
    64
    96
    discrete I/O processor capacity
    1024 I/O
    analogue I/O processor capacity
    80 I/O
    number of application specific channel
    <= 24
    number of process control channel
    <= 10 up to 30 simple loops
    integrated connection type
    Non isolated serial link 2 female mini DIN 19.2 kbit/s
    communication module processor capacity
    1 CANopen
    1 fieldbus module (none if CANopen used)
    1 network module
    4 AS-Interface bus modules
    memory description
    Internal RAM (with PCMCIA card) 48 Kwords data
    Internal RAM (without PCMCIA card) 48 Kwords program and data
    PCMCIA card 160 Kwords program
    PCMCIA card 2688 Kwords additional data storage
    maximum size of object areas
    30.5 %MWi internal words located internal data
    32 %KWi constant words located internal data
    8132 %Mi located internal bits
    application structure
    1 fast task
    1 master task
    64 event tasks
    execution time per instruction
    0.19 µs Boolean without PCMCIA card
    0.25 µs word or fixed-point arithmetic without PCMCIA card
    0.21 µs Boolean with PCMCIA card
    0.42 µs word or fixed-point arithmetic with PCMCIA card
    2.6 µs floating points with PCMCIA card
    2.6 µs floating points without PCMCIA card
    number of instructions per ms
    2.5 Kinst/ms 65 % Boolean + 35 % fixed arithmetic with PCMCIA card
    3.57 Kinst/ms 65 % Boolean + 35 % fixed arithmetic without PCMCIA card
    3.7 Kinst/ms 100 % Boolean with PCMCIA card
    4.76 Kinst/ms 100 % Boolean without PCMCIA card
    system overhead
    0.35 ms fast task
    1 ms master task
    marking
    CE
    local signalling
    1 LED green processor running (RUN)
    1 LED red I/O module or configuration fault (I/O)
    1 LED red processor or system fault (ERR)
    1 LED yellow activity on the terminal port (TER)
    current consumption
    750 mA 5 V DC
    module format
    Double
    product weight
    1.15 lb(US) (0.52 kg)
    Environment
    standards
    73/23/EEC
    89/336/EEC
    92/31/EEC
    93/68/EEC
    CSA C22.2 No 142
    IEC 61131-2
    UL 508
    CSA C22.2 No 213 Class I Division 2 Group A
    CSA C22.2 No 213 Class I Division 2 Group B
    CSA C22.2 No 213 Class I Division 2 Group C
    CSA C22.2 No 213 Class I Division 2 Group D
    product certifications
    ABS
    BV
    DNV
    GL
    LR
    RINA
    RMRS
    ambient air temperature for operation
    32...140 °F (0...60 °C)
    ambient air temperature for storage
    -13...158 °F (-25...70 °C)
    relative humidity
    10...95 % without condensation for operation
    5...95 % without condensation for storage
    operating altitude
    0...6561.68 ft (0...2000 m)
    protective treatment
    TC
    IP degree of protection
    IP20
    pollution degree
    2
    Ordering and shipping details
    Category
    22558 - TSX PREMIUM, ATRIUM & PL7 PRO
    Discount Schedule
    PC22
    GTIN
    00785901622017
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.21
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Certificate
    Date
    Size
    Add to My Documents
    CSA_225844_1041715_PREMIUM_JUL2011 (Version 1.0)
    UL E486184 - NRAQ-NRAQ7 (Version 1.0)
    Date 2/11/19
    Size 395.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Standard and Extendable Racks for Modules Mounting
    Dimensions of Modules and Racks


    (1) With screw terminal block modules.

    (2) Maximum depth for all types of modules and their associated connectors.