USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Fipio trunk cable to be fitted with M23 connectors - 100 m - Ø 9.5 mm - 150 Ohm

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    1,160.00 USD
Add to My Products Remove from My Products

  • Main
    accessory / separate part designation
    Trunk cable to be fitted with M23 connectors
    accessory / separate part type
    Connecting cable
    accessory / separate part category
    Connection accessories
    accessory / separate part destination
    Fipio bus
    Fipway network
    Complementary
    range compatibility
    Modicon Premium automation platform
    cable length
    328.08 ft (100 m)
    cable outer diameter
    0.37 in (9.5 mm)
    type of cable
    1 shielded twisted pair
    electrical connection
    Free end
    ohmic cable resistance
    150 Ohm
    product weight
    16.93 lb(US) (7.68 kg)
    Environment
    environmental characteristic
    Harsh environment
    Ordering and shipping details
    Category
    22556 - TSX MICRO, PL7 MICRO & ACCESS
    Discount Schedule
    PC14
    GTIN
    00785901717553
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    13.23
    Returnability
    N
    Country of origin
    IT
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Motion control catalogue (Version 1.0)
    Date 12/17/18
    Size 43.3 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.