USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Fipio trunk cable to be fitted with M23 connectors - 100 m - Ø 8 mm

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    1,601.00 USD
Add to My Products Remove from My Products

  • Main
    accessory / separate part designation
    Trunk cable to be fitted with M23 connectors
    accessory / separate part type
    Connecting cable
    accessory / separate part category
    Connection accessories
    accessory / separate part destination
    Fipio bus
    Fipway network
    Complementary
    range compatibility
    Advantys STB distributed I/O solutions
    Modicon Premium automation platform
    cable length
    328.08 ft (100 m)
    cable outer diameter
    0.31 in (8 mm)
    type of cable
    1 shielded twisted pair
    electrical connection
    Free end
    ohmic cable resistance
    150 Ohm
    product weight
    12.52 lb(US) (5.68 kg)
    Environment
    environmental characteristic
    Normal environment
    Ordering and shipping details
    Category
    22572 - LARGE TSX(PC2) ACCESSORIES
    Discount Schedule
    PC99
    GTIN
    00785901902775
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    15.43
    Returnability
    N
    Country of origin
    IT
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Motion control catalogue (Version 1.0)
    Date 12/17/18
    Size 43.3 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    BMXXCAUSBH... Communication Cable for Automation, Product Environmental Profile (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.