USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric TSXEFCM01 Picture
Discontinued

Schneider Eletric TSXEFCM01 Picture
Discontinued

M23 male soldering connector - 6 pins

Show more characteristics >
TSXEFCM01  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    61.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Modicon Premium Automation platform
    accessory / separate part category
    Connection accessories
    accessory / separate part type
    Connector
    accessory / separate part designation
    M23 male soldering connector
    accessory / separate part destination
    End of Fipio bus cable
    Complementary
    product compatibility
    TSXFPCA.00
    TSXFPCC.00
    TSXFPCP.00
    TSXFPCR.00
    connector type
    M23 male
    pin number
    6 pins
    product weight
    0.18 lb(US) (0.08 kg)
    Environment
    IP degree of protection
    IP67
    Ordering and shipping details
    Category
    22558 - TSX PREMIUM, ATRIUM & PL7 PRO
    Discount Schedule
    PC22
    GTIN
    00785901884934
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 3/7/19
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.