USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric TSXDEY16A3C Picture
Discontinued

Schneider Eletric TSXDEY16A3C Picture
Discontinued

discrete input module -16 capacitive isolated - 110 V AC - 12 mA

Show more characteristics >
TSXDEY16A3C  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    897.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon Premium Automation platform
    product or component type
    Discrete input module
    discrete input number
    16 capacitive isolated conforming to EN/IEC 61131-2 type 2
    discrete input voltage
    110 V AC
    network frequency
    50/60 Hz 47...63 Hz AC
    sensor power supply
    85...132 V
    input compatibility
    With 2-wire/3-wire proximity sensors conforming to EN/IEC 60947-5-2
    discrete input current
    12 mA
    Complementary
    voltage state 1 guaranteed
    74 V
    current state 1 guaranteed
    6 mA
    voltage state 0 guaranteed
    20 V
    current state 0 guaranteed
    4 mA
    input impedance
    9200 Ohm at state 1
    response time
    <= 20 ms
    10 ms
    isalotion resistance
    < 10 MOhm 500 V DC
    power dissipation
    0.83 W
    electrical connection
    Screw terminal
    marking
    CE
    current consumption
    80 mA 5 V DC
    module format
    Standard
    product weight
    0.71 lb(US) (0.32 kg)
    Environment
    dielectric strength
    1500 V AC at 50/60 Hz
    standards
    73/23/EEC
    89/336/EEC
    92/31/EEC
    93/68/EEC
    CSA C22.2 No 142
    EN/IEC 61131-2
    IEC 60664
    UL 508
    CSA C22.2 No 213 Class I Division 2 Group A
    CSA C22.2 No 213 Class I Division 2 Group B
    CSA C22.2 No 213 Class I Division 2 Group C
    CSA C22.2 No 213 Class I Division 2 Group D
    product certifications
    ABS
    BV
    DNV
    GL
    LR
    RINA
    RMRS
    ambient air temperature for operation
    32...140 °F (0...60 °C)
    ambient air temperature for storage
    -13...158 °F (-25...70 °C)
    relative humidity
    10...95 % without condensation for operation
    5...95 % without condensation for storage
    operating altitude
    0...6561.68 ft (0...2000 m)
    protective treatment
    Conformal coating Humiseal 1A33
    TC
    IP degree of protection
    IP20
    pollution degree
    2
    Ordering and shipping details
    Category
    22558 - TSX PREMIUM, ATRIUM & PL7 PRO
    Discount Schedule
    PC22
    GTIN
    003595863958362
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    6.6100000000000003
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Certificate
    Date
    Size
    Add to My Documents
    CSA_225844_1041715_PREMIUM_JUL2011 (Version 1.0)
    UL E486184 - NRAQ-NRAQ7 (Version 1.0)
    Date 2/11/19
    Size 395.6 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Standard and Extendable Racks for Modules Mounting
    Dimensions of Modules and Racks


    (1) With screw terminal block modules.

    (2) Maximum depth for all types of modules and their associated connectors.


  • Connections and Schema

    48 Vac Discrete Input 16-Channel Module
    Wiring Diagram


    FU1
    0.5 A quick-blow fuse