USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric TSXCXP245 Picture
Discontinued

Schneider Eletric TSXCXP245 Picture
Discontinued

cable equipped servo drive - for simulated absolute encoder feedback - 2m

Show more characteristics >
TSXCXP245  has not been replaced. Please contact your customer care center for more information.
  • Price
    117.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Modicon Premium Automation platform
    accessory / separate part designation
    Cable equipped for Lexium 15 servo drive
    accessory / separate part type
    Connecting cable
    accessory / separate part category
    Connection accessories
    product compatibility
    TSXCAY..
    accessory / separate part destination
    Simulated absolute encoder feedback
    electrical connection
    1 connector SUB-D 15 module side (encoder input)
    1 connector SUB-D 9 encoder feedback side
    Complementary
    range compatibility
    Lexium 15
    cable length
    6.56 ft (2 m)
    product weight
    0.46 lb(US) (0.21 kg)
    Ordering and shipping details
    Category
    18305 - MOTION CONTROL CONNECTORS & ACCESS
    Discount Schedule
    PC51
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.23999999999999999
    Returnability
    N
    Country of origin
    US
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Motion control catalogue (Version 1.0)
    Date 12/17/18
    Size 43.3 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.