USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

TSX Micro - 4 analogue output +/- 10 V, 0-10 V

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    993.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Modicon TSX Micro automation platform
    product or component type
    Analog output module
    number of channels
    4
    analogue output type
    0...10 V
    +/- 10 V
    Complementary
    analog/digital conversion
    11 bits 0...10 V
    11 bits + sign +/- 10 V
    response time
    400 µs
    output load
    >= 2 Ohm
    protection type
    Short-circuit
    temperature drift
    0.096 %/10 °C
    current consumption
    90 mA
    isolation voltage
    1000 V AC
    product weight
    0.44 lb(US) (0.2 kg)
    Ordering and shipping details
    Category
    22556 - TSX MICRO, PL7 MICRO & ACCESS
    Discount Schedule
    PC14
    GTIN
    00785901604532
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.21
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Certificate
    Date
    Size
    Add to My Documents
    CSA_225844_1167056_TSX Micro_apr11 (Version 1.0)
    UL E486184 - NRAQ-NRAQ7 (Version 1.0)
    Date 2/11/19
    Size 395.6 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 4/5/19
    Size 200 B
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Connections and Schema

    Wiring Diagram