USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric TSXAEY414C Picture
Discontinued

Schneider Eletric TSXAEY414C Picture
Discontinued

analog input module - 4 low level input - multirange - 16 bits

Show more characteristics >
TSXAEY414C  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    2,087.25 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Modicon Premium Automation platform
    product or component type
    Analog input module
    input level
    Low level
    analogue input number
    4
    analogue input type
    Current 4...20 mA
    Resistor 0...3850 Ohm
    Resistor 0...400 Ohm
    Temperature probe Ni 1000 2 wires
    Temperature probe Ni 1000 4 wires
    Temperature probe Pt 100 2 wires
    Temperature probe Pt 100 4 wires
    Temperature probe Pt 1000 2 wires
    Temperature probe Pt 1000 4 wires
    Thermocouple thermocouple B
    Thermocouple thermocouple E
    Thermocouple thermocouple J
    Thermocouple thermocouple K
    Thermocouple thermocouple L
    Thermocouple thermocouple N
    Thermocouple thermocouple R
    Thermocouple thermocouple S
    Thermocouple thermocouple T
    Thermocouple thermocouple U
    Voltage - 13...63 mV
    Voltage +/- 10 V
    Voltage +/- 5 V
    Voltage 0...10 V
    Voltage 0...5 V
    Voltage 1...5 V
    analog/digital conversion
    16 bits
    Complementary
    nominal read cycle time
    550 ms
    measurement error
    0.13 % of full scale 0...400 Ohm 25 °C
    0.16 % of full scale 0...10 V 25 °C
    0.19 % of full scale - 13...63 mV 25 °C
    0.22 % of full scale 0...3850 Ohm 25 °C
    0.22 % of full scale 0...5 V 25 °C
    0.27 % of full scale +/- 10 V 25 °C
    0.27 % of full scale +/- 5 V 25 °C
    0.27 % of full scale 0...400 Ohm 0...60 °C
    0.27 % of full scale 1...5 V 25 °C
    0.39 % of full scale 0...10 V 0...60 °C
    0.44 % of full scale - 13...63 mV 0...60 °C
    0.45 % of full scale 0...5 V 0...60 °C
    0.45 % of full scale 4...20 mA 25 °C
    0.48 % of full scale 0...3850 Ohm 0...60 °C
    0.5 % of full scale +/- 10 V 0...60 °C
    0.5 % of full scale +/- 5 V 0...60 °C
    0.56 % of full scale 1...5 V 0...60 °C
    0.86 % of full scale 4...20 mA 0...60 °C
    1.5 °C thermocouple B external 25 °C
    1.5 °C thermocouple E external 25 °C
    1.5 °C thermocouple T external 25 °C
    1.5 °C thermocouple U external 25 °C
    1.8 °C thermocouple J external 25 °C
    10.5 °C thermocouple K internal 0...60 °C
    11 °C thermocouple R internal 0...60 °C
    12 °C thermocouple S internal 0...60 °C
    2 °C thermocouple L external 25 °C
    2 °C thermocouple N external 25 °C
    2.3 °C thermocouple K external 25 °C
    3.1 °C thermocouple U external 0...60 °C
    3.2 °C thermocouple E external 0...60 °C
    3.2 °C thermocouple R external 25 °C
    3.2 °C thermocouple T external 0...60 °C
    3.4 °C thermocouple S external 25 °C
    3.5 °C thermocouple B external 0...60 °C
    3.5 °C thermocouple B internal 25 °C
    3.8 °C thermocouple J external 0...60 °C
    4.1 °C thermocouple L external 0...60 °C
    4.3 °C thermocouple N external 0...60 °C
    4.7 °C thermocouple K external 0...60 °C
    5.4 °C thermocouple U internal 25 °C
    6 °C thermocouple N internal 25 °C
    6 °C thermocouple R internal 25 °C
    6.1 °C thermocouple E internal 25 °C
    6.6 °C thermocouple S internal 25 °C
    6.6 °C thermocouple T internal 25 °C
    7.3 °C thermocouple J internal 25 °C
    7.3 °C thermocouple U internal 0...60 °C
    7.5 °C thermocouple L internal 25 °C
    7.7 °C thermocouple R external 0...60 °C
    7.8 °C thermocouple K internal 25 °C
    8.1 °C thermocouple B internal 0...60 °C
    8.1 °C thermocouple E internal 0...60 °C
    8.5 °C thermocouple S external 0...60 °C
    8.7 °C thermocouple N internal 0...60 °C
    8.8 °C thermocouple T internal 0...60 °C
    9.5 °C thermocouple J internal 0...60 °C
    9.8 °C thermocouple L internal 0...60 °C
    1 °C Ni 1000 25 °C
    1.2 °C Pt 100 25 °C
    2 °C Ni 1000 0...60 °C
    2.4 °C Pt 100 0...60 °C
    2.5 °C Pt 1000 25 °C
    5 °C Pt 1000 0...60 °C
    isolation between channels and bus
    1780 Vrms
    isolation between channels and ground
    1780 Vrms
    isolation between channels
    2830 Vrms
    common mode between channels
    415 V AC or 200 V DC
    common mode between channels and earth
    240 V AC or 110 V DC
    input overvoltage protection
    -15...15 V at state 0 250 Ohm
    -30...30 V at state 1 250 Ohm
    electrical connection
    Screw terminal block
    overcurrent
    -25...25 mA at state 1 250 kOhm
    marking
    CE
    current consumption
    660 mA 5 V DC
    module format
    Standard
    product weight
    0.71 lb(US) (0.32 kg)
    Environment
    standards
    DIN 43710
    DIN 43760
    IEC 1131
    IEC 584
    IEC 751
    NFC 42-330
    product certifications
    ABS
    BV
    DNV
    GL
    LR
    RINA
    RMRS
    ambient air temperature for operation
    32...140 °F (0...60 °C)
    ambient air temperature for storage
    -13...158 °F (-25...70 °C)
    relative humidity
    10...95 % without condensation for operation
    5...95 % without condensation for storage
    operating altitude
    0...6561.68 ft (0...2000 m)
    protective treatment
    Conformal coating Humiseal 1A33
    TC
    IP degree of protection
    IP20
    pollution degree
    2
    Ordering and shipping details
    Category
    22558 - TSX PREMIUM, ATRIUM & PL7 PRO
    Discount Schedule
    PC22
    GTIN
    003595863938210
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Certificate
    Date
    Size
    Add to My Documents
    UL E486184 - NRAQ-NRAQ7 (Version 1.0)
    Date 2/11/19
    Size 395.6 KB
    CSA_225844_1041715_PREMIUM_JUL2011 (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Standard and Extendable Racks for Modules Mounting
    Dimensions of Modules and Racks


    (1) With screw terminal block modules.

    (2) Maximum depth for all types of modules and their associated connectors.


  • Connections and Schema

    Analog Input Module (4-Channel, Voltage/Current/Thermocouple/Temperature Probe)
    Terminal Block Pin Assignment


    INx
    + Pole input of channel x
    COMx
    - Pole input of channel x
    ISx
    + Pole supply of the probe
    LCx
    Line compensation