USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Square D, ReactiVar™, split core current transformer, 10VA, 1200:5 A, 11x4"

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    2,019.00 USD
Add to My Products Remove from My Products

  • Main
    range
    Square D
    product or component type
    Current transformer
    accessory / separate part category
    Measurement accessory
    Complementary
    range compatibility
    Square D ReactiVar capacitor bank
    current transformer type
    Split core
    primary operational current
    1200 A
    secondary current
    5 A
    network type
    AC
    network frequency
    60 Hz
    current transformer ratio
    1200/5
    burden
    10 VA
    mounting location
    Indoor use only
    width
    Internal: 279.4 mm
    height
    Internal: 101.6 mm
    Ordering and shipping details
    Category
    00050 - PWR FACT. CAP - AUTOMATIC
    Discount Schedule
    DE2C
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    7
    Returnability
    N
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.