USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys island
Schneider Eletric TPRBCEIP Picture

TPRBCEIP

Schneider Eletric TPRBCEIP Picture
TPRBCEIP

Bus coupler, TeSys island, Ethernet switch (EtherNet IP / Modbus TCP)

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    335.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys island
    device short name
    TPRBC
    product or component type
    Bus coupler
    communication port protocol
    Ethernet/IP
    Modbus TCP
    device presentation
    Point of connection between a group of starters and an automation controller
    Management of the complete island up to 20 modules
    function available
    Full integration with SoMove/MachineExpert for the programming of the island
    One single 24V DC power supply for the complete island
    Two fieldbus ports for communication with an automation controller
    One service port with an embedded webserver for maintenance
    product compatibility
    TPRST motor starter
    TPRSS SIL motor starter
    TPRPM power module
    TPRSM SIL interface module
    TPRVM voltage interface module
    TPRAN analog IO module
    TPRDG digital IO module
    integrated connection type
    2 shielded RJ45 female Ethernet IP/Modbus TCP 10/100BASE-T, fieldbus port
    1 shielded RJ45 female Ethernet/IP, service port
    1 micro SD card port
    exchange mode
    Half duplex, full duplex, autonegotiation Ethernet
    communication service
    Ethernet/IP adapter
    Modbus TCP server
    DHCP client
    BOOTP client
    SNMP client
    SNTP client
    Auto MDI/MDX function
    local signalling
    PWR (TeSys island status) 1 LED green/yellow)
    MS (Module Status) 1 LED green/red)
    NS (network / fieldbus status) 1 LED green/red)
    BS (TeSys island internal bus status) 1 LED green/red)
    SD (mini SD card status) 1 LED green/red)
    [Us] rated supply voltage
    24 V DC
    supply voltage limits
    20.4…28.8 V DC
    rated current
    3 A maximum
    protection type
    External fuse, 3 A fast
    Reverse polarity
    power dissipation in W
    7 W maximum
    Complementary
    cybersecurity
    Achilles certified
    standards
    EN/IEC 61010-2-201
    UL 61010-2-201
    CSA C22.2 No 61010-2-201
    EN/IEC 60947-4-1
    IEC 61784
    IEC 61918
    ISO/IEC 11801
    ISO/IEC 24702
    product certifications
    UL
    CSA
    CCC (pending)
    EAC (pending)
    RCM (pending)
    Achilles level 2
    mounting mode
    Horizontal and vertical 35 mm symmetrical rail)
    connections - terminals
    removable spring terminal block 1 0.00 in² (2.5 mm²)rigid
    removable spring terminal block 1 0.00 in² (2.5 mm²)flexible with cable end
    removable spring terminal block 1 0.00 in² (2.5 mm²)flexible without cable end
    removable spring terminal block 1 AWG 14)rigid
    removable spring terminal block 1 AWG 14)flexible with cable end
    removable spring terminal block 1 AWG 14)flexible without cable end
    width
    1.97 in (50 mm)
    height
    4.65 in (118 mm)
    depth
    4.49 in (114 mm)
    net weight
    0.45 lb(US) (0.204 kg)
    Environment
    ambient air temperature for storage
    -13…158 °F (-25…70 °C)
    ambient air temperature for operation
    14…122 °F (-10…50 °C)
    relative humidity
    5…95 %
    operating altitude
    0...6561.68 ft (0...2000 m) without derating
    IP degree of protection
    IP20
    pollution degree
    2
    protective treatment
    TC
    fire resistance
    1760 °F (960 °C) UL 94
    shock resistance
    15 gn 11 ms) IEC 60068-2-27
    vibration resistance
    1.5 mm peak to peak 3…13 Hz) IEC 60068-2-6
    1 gn 13…200 Hz) IEC 60068-2-6
    electromagnetic compatibility
    Electrostatic discharge, level 3 8 kV air, 6 kV contact)EN/IEC 61000-4-2)
    Radiated RF fields, level 3 10 V/m)EN/IEC 61000-4-3)
    Fast transients immunity test, level 3 1 kV)EN/IEC 61000-4-4)
    Fast transients immunity test, level 3 2 kV)EN/IEC 61000-4-4)
    Surge immunity test, level 3 1 kV)EN/IEC 61000-4-5)
    Surge immunity test, level 3 2 kV)EN/IEC 61000-4-5)
    Ordering and shipping details
    Category
    22353 - TESYS ISLAND AUXILIARY DEVICES
    Discount Schedule
    I12
    GTIN
    03606489832896
    Package weight(Lbs)
    0.30 kg (0.67 lb(US))
    Returnability
    Yes
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Halogen content performance
    Halogen free plastic parts & cables product
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    • Chinese
    • Turkish
    User guide
    Date
    Size
    Add to My Documents
    TeSys™ island System Guide (Version 1.0)
    Date 6/26/19
    Size 11 MB
    TeSys™ island Operating Guide (Version 1.0)
    Date 6/26/19
    Size 10.6 MB
    TeSys™ island Third Party Function Block Guide (Version 06)
    TeSys™ island EtherNet/IP™ Function Block Library Guide (Version 1.0)
    TeSys™ island Functional Safety Guide (Version 1.1)
    TeSys™ island Installation Guide (Version 06)
    TeSys™ island Quick Start Guide for EtherNet/IP™ Applications (Version 1.0)
    EcoStruxure Machine Expert - TeSys island - Library Guide (Version 00)
    CAD
    Date
    Size
    Add to My Documents
    TeSys island Bus Coupler Ethernet Switch (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    TeSys island Achilles L2 Certificate of Compliance (Version 00)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    TeSys island Bus Coupler (Version 00)
    Date 5/30/19
    Size 1.9 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    TUV Nord Safe Stop Function Certificate for TeSys island (Version 1.0)
    DTM files
    Date
    Size
    Add to My Documents
    TeSys island DTM Library (Version 1.1.0) (Version 1.1.0)
    TeSys island DTM Library Release Notes (Version 1.1.0) (Version 1.1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
    Firmware - Released
    Date
    Size
    Add to My Documents
    TeSys island Firmware Release Notes (Version 001.100.013) (Version 001.100.013)
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /