USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

CANopen interface block - IP67 - 8 I/O - M8

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    795.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Modicon TM7
    product or component type
    CANopen interface I/O block
    range compatibility
    Modicon LMC058
    Modicon M258
    enclosure material
    Plastic
    bus type
    CANopen
    System Voltage
    24 V DC
    input/output number
    8
    input/output number of block
    8 I/O
    Complementary
    discrete input number
    0...8 input(s) configurable by software
    discrete input voltage
    24 V
    discrete input voltage type
    DC
    discrete input current
    4.4 mA
    discrete input logic
    Positive
    discrete output number
    0...8 output(s) configurable by software
    discrete output voltage
    24 V
    discrete output voltage type
    DC
    discrete output current
    <= 0.5 A
    discrete output type
    Transistor
    sensor power supply
    24 V, 500 mA for all channels with overload, short-circuit and reverse polarity protection
    electrical connection
    1 male connector M12 - A coding - 5 ways CANopen bus IN
    1 female connector M12 - B coding - 4 ways TM7 bus OUT
    8 female connectors M8 - 3 ways sensor or actuator
    1 male connector M8 - 4 ways power IN
    1 female connector M8 - 4 ways power OUT
    local signalling
    2 LEDs bus diagnostic
    1 LED actuator power supply diagnostics
    1 LED sensor power supply diagnostics
    operating position
    Any position
    fixing mode
    By 2 screws
    product weight
    0.43 lb(US) (0.195 kg)
    Environment
    standards
    IEC 61131-2
    product certifications
    C-Tick
    cURus
    GOST-R
    ATEX II 3g EEx nA II T5
    marking
    CE
    ambient air temperature for operation
    14...140 °F (-10...60 °C)
    ambient air temperature for storage
    -13...185 °F (-25...85 °C)
    relative humidity
    5...95 % without condensation or dripping water
    pollution degree
    2 conforming to IEC 60664
    IP degree of protection
    IP67 conforming to IEC 61131-2
    operating altitude
    0...6561.68 ft (0...2000 m)
    storage altitude
    0...9842.52 ft (0...3000 m)
    vibration resistance
    7.5 mm constant amplitude (f = 2...8 Hz) conforming to IEC 60721-3-5 Class 5M3
    2 gn constant acceleration (f = 8...200 Hz) conforming to IEC 60721-3-5 Class 5M3
    4 gn constant acceleration (f = 200...500 Hz) conforming to IEC 60721-3-5 Class 5M3
    shock resistance
    30 gn 11 ms conforming to IEC 60721-3-5 Class 5M3
    resistance to electrostatic discharge
    6 kV in contact conforming to EN/IEC 61000-4-2
    8 kV in air conforming to EN/IEC 61000-4-2
    resistance to electromagnetic fields
    9.14 V/yd (10 V/m) (f = 0.08...2 Hz conforming to EN/IEC 61000-4-3
    0.91 V/yd (1 V/m) (f = 2...2.7 Hz conforming to EN/IEC 61000-4-3
    resistance to fast transients
    1 kV shielded cable conforming to EN/IEC 61000-4-4
    2 kV power supply conforming to EN/IEC 61000-4-4
    1 kV input/output conforming to EN/IEC 61000-4-4
    surge withstand for DC 24 V circuit
    1 kV power supply (common mode) conforming to EN/IEC 61000-4-5
    0.5 kV power supply (differential mode) conforming to EN/IEC 61000-4-5
    1 kV unshielded links (common mode) conforming to EN/IEC 61000-4-5
    0.5 kV unshielded links (differential mode) conforming to EN/IEC 61000-4-5
    1 kV shielded links (common mode) conforming to EN/IEC 61000-4-5
    0.5 kV shielded links (differential mode) conforming to EN/IEC 61000-4-5
    electromagnetic compatibility
    EN/IEC 61000-4-6
    disturbance radiated/conducted
    CISPR 11
    Ordering and shipping details
    Category
    22532 - M258 PLC
    Discount Schedule
    PC12
    GTIN
    00785901988809
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.51000000000000001
    Returnability
    N
    Country of origin
    AT
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    • Italian
    • German
    • Chinese
    Catalog
    Date
    Size
    Add to My Documents
    CANopen for Machines (Version 1.0)
    Date 5/2/18
    Size 2.5 MB
    Modicon TM7, IP 67 Modular I/O System (Version 1.0)
    User guide
    Date
    Size
    Add to My Documents
    Modicon TM5-TM7 - Interfaz CANopen, Guía de programación (Version 01)
    Modicon TM7 - Bloques de E/S de la interfaz CANopen, Guía de hardware (Version 01)
    CAD
    Date
    Size
    Add to My Documents
    TM7 IP67 block 8 I/O_3D CAD (Version 1.0)
    Date 12/14/17
    Size 917.6 KB
    Date 12/14/17
    Size 4.9 MB
    CAD files for TM7NCOM08B: IP 67 Modicon TM7 expansion blocks - CANopen blocks (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    TM7NCOM/TM7SPS1A Modicon TM7 CANopen Interface Blocks (Version 04)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Modicon DoC TM7 I/O System (Version 1.1)
    Date 4/26/16
    Size 221.7 KB
    End of Life Information
    Date
    Size
    Add to My Documents
    Modicon TM7 - IP67 Distributed I/O, Product End-of-Life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 3/6/19
    Size 0
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Modicon TM7 - IP67 Distributed I/O, Product Environmental Profile (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 3/6/19
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Presentation

    TM7 CANopen Interface I/O Block
    Description


    (A)
    CANopen bus IN connector
    (B)
    TM7 bus OUT connector
    (C)
    24 Vdc power IN connector
    (D)
    24 Vdc power OUT connector
    (1)
    Input / Output connectors
    (2)
    Status and channel LEDs
    (3)
    CANopen address settings rotary switches

    Connector and Channel Assignments

    I/O connectors

    Channel types

    Channels

    1

    Input/Output

    I0/Q0

    2

    Input/Output

    I1/Q1

    3

    Input/Output

    I2/Q2

    4

    Input/Output

    I3/Q3

    5

    Input/Output

    I4/Q4

    6

    Input/Output

    I5/Q5

    7

    Input/Output

    I6/Q6

    8

    Input/Output

    I7/Q7


  • Dimensions Drawings

    TM7 Block, Size 1
    Dimensions



  • Mounting and Clearance

    Spacing Requirements


    1
    Straight cable
    2
    Elbowed cable


    Installation Guidelines
    TM7 Block on an Aluminium Frame


    NOTE: Maximum torque to fasten the required M4 screws is  0.6 N.m (5.3 lbf-in).

    TM7 Block on a DIN Rail


    NOTE: Only size 1 (smallest) blocks can be installed on DIN rail with the TM7ACMP mounting plate.

    TM7 Block Directly on the Machine

    Drilling template of the block:


    (1)
    Size 1
    (2)
    Size 2

    The thickness of the base plate should be taken into consideration when defining the screw length.


    NOTE: Maximum torque to fasten the required M4 screws is  0.6 N.m (5.3 lbf-in).


  • Connections and Schema

    Wiring Diagram
    Pin Assignments for I/O Connectors

    Connection

    Pin

    Designation


    1

    24 Vdc sensor / actuator supply

    3

    0 Vdc

    4

    DI/DO: input/output signal


    CANopen Pins and Connectors
    Connector Assignments


    (A)
    Field bus IN connector
    (B) and (B2)
    TM7 bus OUT connector M12
    (B1)
    CANopen bus OUT connector M12
    (C)
    24 Vdc power IN connector
    (D)
    24 Vdc power OUT connector
    (1)
    Address settings rotary switches
    (2)
    Status LEDs

    Pin Assignments

    Connectors

    Pin

    Designation


    1

    CAN_SHLD

    2

    (CAN_V+)

    3

    CAN_GND

    4

    CAN_H

    5

    CAN_L


    1

    TM7 V+

    2

    TM7 Bus Data

    3

    TM7 0V

    4

    TM7 Bus Data

    5

    N.C.


    1

    CAN_SHLD

    2

    (CAN_V+)

    3

    CAN_GND

    4

    CAN_H

    5

    CAN_L

    Connectors

    Pin

    Designation


    1

    24 Vdc main power

    2

    24 Vdc I/O power segment

    3

    0 Vdc

    4

    0 Vdc


    1

    24 Vdc I/O power segment

    2

    24 Vdc I/O power segment

    3

    0 Vdc

    4

    0 Vdc


    Wiring the Power Supply

    Connections

    2 Power Supplies

    24 Vdc main power that generates power for TM7 power bus

    PS1

    24 Vdc I/O power segment

    PS2


    (2)
    External fuse, Type T slow-blow, 1 A, 250 V 1
    (3)
    External fuse, Type T slow-blow, 4 A max., 250 V
    PS1
    External isolated main power supply, 24 Vdc
    PS2
    External isolated I/O power supply, 24 Vdc

    1 Fuse limited to 1 A per PDB, maximum fuse limited to 5 A with maximum 4 PDB interconnected. If less then 4 PDBs size the fuse in accordance with the number of PDBs.


  • Performance Curves

    Switching Inductive Load Characteristics


    (1)
    Load resistance in Ω
    (2)
    Load inductance in H
    (3)
    Max. operating cycles / second