USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

expansion block - TM7 - IP67 - 4 TC inputs - M12 connector

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    858.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Modicon TM7
    product or component type
    Analog I/O expansion block
    range compatibility
    Modicon LMC058
    Modicon M258
    enclosure material
    Plastic
    bus type
    TM7 bus
    System Voltage
    24 V DC
    input/output number
    4
    input/output number of block
    4 I
    Complementary
    analogue input number
    4
    analogue input type
    Voltage
    Thermocouple J, K, S
    analogue input range
    0...65536 μV
    analogue input resolution
    16 bits
    sensor power supply
    24 V with overload, short-circuit and reverse polarity protection
    electrical connection
    1 male connector M8 - 4 ways power IN
    1 female connector M8 - 4 ways power OUT
    1 male connector M12 - B coding - 4 ways bus IN
    1 female connector M12 - B coding - 4 ways bus OUT
    4 female connectors M12 - A coding - 5 ways sensor
    local signalling
    2 LEDs bus diagnostic
    2 LEDs sensor/actuator power supply status
    operating position
    Any position
    fixing mode
    By 2 screws
    product weight
    0.44 lb(US) (0.2 kg)
    Environment
    standards
    IEC 61131-2
    product certifications
    C-Tick
    cURus
    GOST-R
    ATEX II 3g EEx nA II T5
    marking
    CE
    ambient air temperature for operation
    14...140 °F (-10...60 °C)
    ambient air temperature for storage
    -13...185 °F (-25...85 °C)
    relative humidity
    5...95 % without condensation or dripping water
    pollution degree
    2 conforming to IEC 60664
    IP degree of protection
    IP67 conforming to IEC 61131-2
    operating altitude
    0...6561.68 ft (0...2000 m)
    storage altitude
    0...9842.52 ft (0...3000 m)
    vibration resistance
    7.5 mm constant amplitude (f = 2...8 Hz) conforming to IEC 60721-3-5 Class 5M3
    2 gn constant acceleration (f = 8...200 Hz) conforming to IEC 60721-3-5 Class 5M3
    4 gn constant acceleration (f = 200...500 Hz) conforming to IEC 60721-3-5 Class 5M3
    shock resistance
    30 gn 11 ms conforming to IEC 60721-3-5 Class 5M3
    resistance to electrostatic discharge
    6 kV in contact conforming to EN/IEC 61000-4-2
    8 kV in air conforming to EN/IEC 61000-4-2
    resistance to electromagnetic fields
    9.14 V/yd (10 V/m) (f = 0.08...2 Hz conforming to EN/IEC 61000-4-3
    0.91 V/yd (1 V/m) (f = 2...2.7 Hz conforming to EN/IEC 61000-4-3
    resistance to fast transients
    1 kV shielded cable conforming to EN/IEC 61000-4-4
    2 kV power supply conforming to EN/IEC 61000-4-4
    1 kV input/output conforming to EN/IEC 61000-4-4
    surge withstand for DC 24 V circuit
    1 kV power supply (common mode) conforming to EN/IEC 61000-4-5
    0.5 kV power supply (differential mode) conforming to EN/IEC 61000-4-5
    1 kV unshielded links (common mode) conforming to EN/IEC 61000-4-5
    0.5 kV unshielded links (differential mode) conforming to EN/IEC 61000-4-5
    1 kV shielded links (common mode) conforming to EN/IEC 61000-4-5
    0.5 kV shielded links (differential mode) conforming to EN/IEC 61000-4-5
    electromagnetic compatibility
    EN/IEC 61000-4-6
    disturbance radiated/conducted
    CISPR 11
    Ordering and shipping details
    Category
    22532 - M258 PLC
    Discount Schedule
    PC12
    GTIN
    00785901919285
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.51000000000000001
    Returnability
    N
    Country of origin
    AT
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    • Italian
    • German
    • Chinese
    Catalog
    Date
    Size
    Add to My Documents
    Modicon TM7, IP 67 Modular I/O System (Version 1.0)
    User guide
    Date
    Size
    Add to My Documents
    Modicon TM7 - Analog I/O Expansion (Version 04)
    Modicon TM7 - Configuración de los bloques de ampliación, Guía de programación (Version 04)
    Modicon TM7 Configuración DTM de bloques de ampliación, Guía de programación (Version 01)
    Modicon TM7 - Expansion Blocks Configuration, Programming Guide (Version 04)
    PacDrive TM5/TM7 Flexible System, System Planning and Installation Guide (Version 03)
    Certificate
    Date
    Size
    Add to My Documents
    TM5-7 Expansion Module DTM, FDT Certificate (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    TM7BA.4.LA/TM7SPS1A Analog I/O Expansion Blocks (Version 05)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Modicon DoC TM7 I/O System (Version 1.1)
    Date 4/26/16
    Size 221.7 KB
    End of Life Information
    Date
    Size
    Add to My Documents
    Modicon TM7 - IP67 Distributed I/O, Product End-of-Life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Modicon TM7 - IP67 Distributed I/O, Product Environmental Profile (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Presentation

    Analog Temperature Input Block
    Description


    (A)
    TM7 bus IN connector
    (B)
    TM7 bus OUT connector
    (C)
    24 Vdc power IN connector
    (D)
    24 Vdc power OUT connector
    (1)
    Input connectors
    (2)
    Status LEDs

    Connector and Channel Assignments

    Input connectors

    Channel type

    Channels

    1

    Input

    I0

    2

    Input

    I1

    3

    Input

    I2

    4

    Input

    I3


  • Dimensions Drawings

    TM7 Block, Size 1
    Dimensions



  • Mounting and Clearance

    Spacing Requirements


    1
    Straight cable
    2
    Elbowed cable


    Installation Guidelines
    TM7 Block on an Aluminium Frame


    NOTE: Maximum torque to fasten the required M4 screws is  0.6 N.m (5.3 lbf-in).

    TM7 Block on a DIN Rail


    NOTE: Only size 1 (smallest) blocks can be installed on DIN rail with the TM7ACMP mounting plate.

    TM7 Block Directly on the Machine

    Drilling template of the block:


    (1)
    Size 1
    (2)
    Size 2

    The thickness of the base plate should be taken into consideration when defining the screw length.


    NOTE: Maximum torque to fasten the required M4 screws is  0.6 N.m (5.3 lbf-in).


  • Connections and Schema

    Wiring Diagram
    Pin Assignments

    Pin

    M12 input connectors


    TM7ACTHA thermocouple plug


    1

    N.C.

    Temperature compensation input

    2

    Analog input +

    Analog input +

    3

    0 Vdc

    0 Vdc

    4

    Analog input -

    Analog input -

    5

    Shield

    Shield

    The TM7ACTHA thermocouple plug is used for compensation of the temperature at measurements points. The sensor to measure the terminal temperature is integrated in the thermocouple plug.


    Wiring the Power Supply

    When you provide power to a TM7 I/O block using the 24 VDC Power OUT connector of the preceding I/O block, both blocks occupy the same 24 Vdc I/O power segment. However, if you connect an external isolated power supply to the 24 Vdc Power IN connector of a TM7 I/O block, you establish a new 24 Vdc I/O power segment beginning with that I/O block.

    I/O block wired with one external 24 Vdc power supply:


    (3)
    External fuse, Type T slow-blow, 8 A max., 250 V
    PS2
    External isolated I/O power supply, 24 Vdc