USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

module TM3 - 4 analog inputs and 2 analog outputs

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    259.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon TM3
    product or component type
    Input/output analog module
    range compatibility
    Modicon M251
    Modicon M241
    Modicon M221
    analogue input number
    4
    analogue input type
    Current, analogue input range: 4...20 mA
    Current, analogue input range: 0...20 mA
    Voltage, analogue input range: 0...10 V
    Voltage, analogue input range: - 10...10 V
    analogue output number
    2
    analogue output type
    4...20 mA current
    0...20 mA current
    0...10 V voltage
    - 10...10 V voltage
    Complementary
    analogue input resolution
    11 bits + sign
    12 bits
    permissible continuous overload
    13 V voltage
    40 mA current
    input impedance
    <= 50 Ohm current
    >= 1 MOhm voltage
    analogue output resolution
    12 bits
    11 bits + sign
    LSB value
    2.44 mV, analogue input: 0...10 V voltage
    4.88 mV, analogue input: - 10...10 V voltage
    4.88 µA, analogue input: 0...20 mA current
    3.91 µA, analogue input: 4...20 mA current
    load type
    Resistive
    load impedance ohmic
    1 kOhm voltage
    300 Ohm current
    stabilisation time
    1 ms
    conversion time
    1 ms + 1 ms per channel + 1 controller cycle time
    sampling duration
    1 ms
    10 ms
    absolute accuracy error
    +/- 1 % of full scale
    +/- 0.2 % of full scale at 77 °F (25 °C)
    temperature drift
    +/- 0.01 %FS/°C
    repeat accuracy
    +/-0.5 %FS input
    +/-0.5 %FS output
    non-linearity
    +/- 0.2 %FS
    output ripple
    20 mV
    cross talk
    <= 1 LSB
    [Us] rated supply voltage
    24 V DC
    supply voltage limits
    20.4...28.8 V
    type of cable
    Twisted shielded pairs cable 30 m for input/output circuit
    current consumption
    45 mA at 5 V DC (no load) via bus connector
    55 mA at 5 V DC (full load) via bus connector
    55 mA at 24 V DC (no load) via external supply
    100 mA at 24 V DC (full load) via external supply
    local signalling
    1 LED green PWR
    electrical connection
    10 x 1.5 mm² removable screw terminal block with pitch 3.81 mm adjustment for inputs
    10 x 1.5 mm² removable screw terminal block with pitch 3.81 mm adjustment for inputs, outputs and supply
    insulation
    500 V AC between output and internal logic
    500 V AC between input and internal logic
    1500 V AC between input and supply
    1500 V AC between output and supply
    marking
    CE
    surge withstand
    1 kV for power supply with common mode protection conforming to EN/IEC 61000-4-5
    0.5 kV for power supply with differential mode protection conforming to EN/IEC 61000-4-5
    1 kV for I/O with common mode protection conforming to EN/IEC 61000-4-5
    0.5 kV for I/O with differential mode protection conforming to EN/IEC 61000-4-5
    mounting support
    Top hat type TH35-15 rail conforming to IEC 60715
    Top hat type TH35-7.5 rail conforming to IEC 60715
    Plate or panel with fixing kit
    height
    3.54 in (90 mm)
    depth
    2.76 in (70 mm)
    width
    0.93 in (23.6 mm)
    product weight
    0.24 lb(US) (0.11 kg)
    Environment
    standards
    EN/IEC 61131-2
    EN/IEC 61010-2-201
    resistance to electrostatic discharge
    4 kV on contact conforming to EN/IEC 61000-4-2
    8 kV in air conforming to EN/IEC 61000-4-2
    resistance to electromagnetic fields
    9.14 V/yd (10 V/m) at 80 MHz...1 GHz conforming to EN/IEC 61000-4-3
    2.74 V/yd (3 V/m) at 1.4 GHz...2 GHz conforming to EN/IEC 61000-4-3
    0.91 V/yd (1 V/m) at 2 GHz...3 GHz conforming to EN/IEC 61000-4-3
    resistance to magnetic fields
    30 A/m conforming to EN/IEC 61000-4-8
    resistance to fast transients
    1 kV I/O conforming to EN/IEC 61000-4-4
    resistance to conducted disturbances
    10 V at 0.15...80 MHz conforming to EN/IEC 61000-4-6
    3 V at spot frequency (2, 3, 4, 6.2, 8.2, 12.6, 16.5, 18.8, 22, 25 MHz) conforming to Marine specification (LR, ABS, DNV, GL)
    electromagnetic emission
    Radiated emissions, test level: 40 dBμV/m QP class A (10 m at 30...230 MHz) conforming to EN/IEC 55011
    Radiated emissions, test level: 47 dBμV/m QP class A (10 m at 230...1000 MHz) conforming to EN/IEC 55011
    immunity to microbreaks
    10 ms
    ambient air temperature for operation
    14...131 °F (-10...55 °C) (horizontal installation)
    -10...35 °C (vertical installation)
    ambient air temperature for storage
    -13...158 °F (-25...70 °C)
    relative humidity
    10...95 % without condensation in operation
    10...95 % without condensation in storage
    IP degree of protection
    IP20
    pollution degree
    2
    operating altitude
    0...6561.68 ft (0...2000 m)
    storage altitude
    0...9842.52 ft (0...3000 m)
    vibration resistance
    3.5 mm at 5...8.4 Hz with DIN rail mounting support
    3 gn at 8.4...150 Hz with DIN rail mounting support
    shock resistance
    15 gn during 11 ms
    Ordering and shipping details
    Category
    22533 - M2XX PLC & ACCESSORIES
    Discount Schedule
    MSX
    GTIN
    00785901333258
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.46000000000000002
    Returnability
    Y
    Country of origin
    JP
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Modicon TM3 I/O expansion modules for Modicon controllers (Version 5.0)
    Digest 178 Catalog 27: Automation Products (Version 1.0)
    User guide
    Date
    Size
    Add to My Documents
    Modicon M241 Logic Controller, Programming Guide (Version 07)
    Modicon M251 Logic Controller, Hardware Guide (Version 05)
    Modicon M221 Logic Controller, Hardware Guide (Version 06)
    SoMachine, Programming Guide (Version 15)
    Date 9/17/18
    Size 15.8 MB
    Modicon M241 Logic Controller, Hardware Guide (Version 07)
    CAD
    Date
    Size
    Add to My Documents
    Compact Hardwired Logic Controller M221 - Wiring Diagram (Version 1.0)
    Distributed Modbus TCP Logic Controller M251 - Wiring Diagram (Version 00)
    Compact EtherNet/IP Logic Controller M251 - Wiring Diagram (Version 1.0)
    CAD for TM3AM6: module TM3 - 4 analog inputs and 2 analog outputs (Version 1.0)
    CAD file (on TraceParts) for TM3AM6: module TM3 - 4 analog inputs and 2 analog outputs (Version 2.0)
    Compact Hardwired Logic Controller M241 - Wiring Diagram (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    CSA_2684938_Certificate_M221_TM3 (Version 2.0)
    Date 5/28/19
    Size 151.2 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 4/15/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 4/15/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.