USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

discrete output module M238 - 8 outputs relay - 1 removable screw terminal block

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    277.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Modicon M238 logic controller
    product or component type
    Discrete output module
    discrete output number
    8
    discrete output type
    Relay
    Complementary
    range compatibility
    Advantys OTB
    Twido
    discrete output function
    1 NO
    current per channel
    2 A
    current per output common
    7 A
    number of common point
    2
    contact resistance
    <= 45 mOhm
    response time
    <= 10 ms from state 0 to state 1 input
    <= 5 ms from state 1 to state 0 input
    minimum switching current
    0.1 mA 0.1 V DC
    isolation between channels
    1500 V for 1 minute
    isolation between channels and internal logic
    2300 V for 1 minute
    isolation between output channels group
    1500 V for 1 minute
    mechanical durability
    20000000 cycles
    electrical durability
    100000 cycles 0.5 A AC-15 240 V AC cos phi = 0.35 inductive
    100000 cycles 1 A AC-15 240 V AC cos phi = 0.7 inductive
    100000 cycles 1 A DC-13 24 V DC inductive (L/R = 7 ms)
    100000 cycles 2 A 240 V AC resistive
    100000 cycles 2 A 30 V DC resistive
    current consumption
    30 mA 5 V DC at state 1 for all output
    40 mA 24 V DC at state 1 for all output
    local signalling
    1 display block
    electrical connection
    1 removable screw terminal block
    mounting support
    35 mm symmetrical DIN rail
    product weight
    0.24 lb(US) (0.11 kg)
    Environment
    depth
    3.33 in (84.6 mm)
    height
    3.54 in (90 mm)
    width
    1.07 in (27.3 mm)
    Ordering and shipping details
    Category
    22531 - PLCS, TWIDO, TWD
    Discount Schedule
    PC12
    GTIN
    00785901692485
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.45000000000000001
    Returnability
    N
    Country of origin
    JP
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    • Italian
    • German
    • Chinese
    Catalog
    Date
    Size
    Add to My Documents
    Modicon OTB Interface Modules - Modicon TM2 Expansion Modules (Version 1.0)
    User guide
    Date
    Size
    Add to My Documents
    Modicon M251 Logic Controller, Hardware Guide (Version 05)
    Modicon M241 Logic Controller, Programming Guide (Version 07)
    Modicon M241 Logic Controller, Hardware Guide (Version 07)
    Modicon M221 Logic Controller, Hardware Guide (Version 06)
    SoMachine, Programming Guide (Version 15)
    Date 9/17/18
    Size 15.8 MB
    Modicon TM2 - Modules Configuration, Programming Guide (Version 07)
    Modicon TM2 Configuración de módulos, Guía de programación (Version 07)
    CAD
    Date
    Size
    Add to My Documents
    Distributed Modbus TCP Logic Controller M251 - Wiring Diagram (Version 00)
    Compact EtherNet/IP Logic Controller M251 - Wiring Diagram (Version 1.0)
    TM2-TB8_CAD 3D_1 screw terminal block (Version 1.0)
    Compact Hardwired Logic Controller M221 - Wiring Diagram (Version 1.0)
    Compact Hardwired Logic Controller M241 - Wiring Diagram (Version 1.0)
    CAD for TM2DRA8RT: discrete output module M238 - 8 outputs relay - 1 removable screw terminal block (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    TM2 D..... Digital I/O Modules, Instruction Sheet (Version 02)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Digital Relay Output Module (8-contact)
    Dimensions


    NOTE: * 8.5 mm (0.33 in) when the clamp is pulled out.


  • Mounting and Clearance

    DIN Rail Mounting


    Rail depth

    Catalogue part number

    15 mm (0.59 in.)

    AM1DE200

    7,5 mm (0.30 in.)

    AM1DP200

    NOTE: Do not use AM1ED200 and DZ5MB200


    Module Mounting on a Panel Surface
    Mounting Hole Layout



  • Connections and Schema

    Wiring Requirements
    Cable Types and Wire Sizes for Removable Screw Terminal Block



    Digital Relay Output Module (8-contact)
    Wiring Diagram


    L
    Load

    Fuse value for the load: 7 A