USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

analog input module M238 - 8 inputs voltage/current - non differential

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    420.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Modicon M238 logic controller
    product or component type
    Analog input module
    analogue input number
    8
    analogue input type
    Current 4...20 mA non differential
    Voltage 0...10 V non differential
    cross talk
    <= 1 LSB
    Complementary
    range compatibility
    Advantys OTB
    Twido
    analogue input resolution
    10 bits
    LSB value
    19.5 µA current
    9.7 mV voltage
    permissible continuous overload
    13 V voltage
    40 mA current
    input impedance
    >= 10 kOhm voltage
    470 Ohm current
    sampling duration
    160 ms
    acquisition period
    160 ms per channel + 1 controller cycle time
    measurement error
    +/- 0.2 % of full scale 25 °C
    temperature coefficient
    +/-0.01 %FS/°C
    repeat accuracy
    +/- 0.4 %FS
    non-linearity
    +/- 0.002 %FS
    total error
    +/-1 %FS
    type of cable
    Shielded cable
    insulation between channel and internal logic
    Photocoupler
    supply
    External supply
    [Us] rated supply voltage
    24 V DC
    supply voltage limits
    20.4...28.8 V
    electrical connection
    1 removable screw terminal block power supply
    1 removable screw terminal block sensors
    current consumption
    45 mA 24 V DC external
    60 mA 5 V DC internal
    product weight
    0.19 lb(US) (0.085 kg)
    Environment
    dielectric strength
    2500 V between the I/O and internal logic
    width
    0.93 in (23.5 mm)
    depth
    2.76 in (70 mm)
    height
    3.54 in (90 mm)
    Ordering and shipping details
    Category
    22531 - PLCS, TWIDO, TWD
    Discount Schedule
    PC12
    GTIN
    00785901590750
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.34000000000000002
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    • Italian
    • German
    • Chinese
    Catalog
    Date
    Size
    Add to My Documents
    Modicon OTB Interface Modules - Modicon TM2 Expansion Modules (Version 1.0)
    User guide
    Date
    Size
    Add to My Documents
    Modicon TM2 - Modules Configuration, Programming Guide (Version 07)
    Modicon TM2 Configuración de módulos, Guía de programación (Version 07)
    SoMachine, Programming Guide (Version 15)
    Date 9/17/18
    Size 15.8 MB
    Modicon M221 Logic Controller, Hardware Guide (Version 06)
    Modicon M241 Logic Controller, Hardware Guide (Version 07)
    Modicon M251 Logic Controller, Hardware Guide (Version 05)
    Magelis XBTGC, XBTGT, XBTGK HMI Controller - Funciones y variables de sistema, Guía de la biblioteca XBT PLCSystem (Version 07)
    Modicon M241 Logic Controller, Programming Guide (Version 07)
    CAD
    Date
    Size
    Add to My Documents
    TM2-TB8_CAD 3D_1 screw terminal block (Version 1.0)
    Distributed Modbus TCP Logic Controller M251 - Wiring Diagram (Version 00)
    Compact EtherNet/IP Logic Controller M251 - Wiring Diagram (Version 1.0)
    Compact Hardwired Logic Controller M221 - Wiring Diagram (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    TM2 A....T / TM2 ARI 8L.. Analog I/O Modules, Instruction Sheet (Version 02)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Analog Input Module (8-channel, Voltage/Current)
    Dimensions


    NOTE: * 8.5 mm (0.33 in) when the clip-on lock is pulled out.


  • Mounting and Clearance

    DIN Rail Mounting


    Rail depth

    Catalogue part number

    15 mm (0.59 in.)

    AM1DE200

    7,5 mm (0.30 in.)

    AM1DP200

    NOTE: Do not use AM1ED200 and DZ5MB200


    Module Mounting on a Panel Surface
    Mounting Hole Layout



  • Connections and Schema

    Wiring Requirements
    Cable Types and Wire Sizes for Removable Screw Terminal Block



    Analog Input Module (8-channel, Voltage/Current)
    Wiring Diagram