USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

compact base M258 - 42 I/O - 24 V DC - Relay - CANopen - solution

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    2,547.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Modicon M258
    product or component type
    Logic controller
    product specific application
    For solutions
    software function
    Applicatives functions blocks
    discrete I/O number
    42
    discrete output number
    12 relay output
    4 fast output
    Complementary
    discrete input number
    10 fast input
    12 input
    4 regular input
    discrete input logic
    Sink fast input
    Sink regular input
    Source input
    discrete input voltage
    24 V
    discrete input voltage type
    DC
    voltage state 1 guaranteed
    >= 15 Vfor fast input
    >= 15 Vfor fast output
    >= 15 Vfor regular input
    voltage state 0 guaranteed
    <= 5 Vfor fast input
    <= 5 Vfor fast output
    <= 5 Vfor regular input
    discrete input current
    4 mAfor fast input
    4 mAfor regular input
    input impedance
    6 kOhm fast input
    6 kOhm regular input
    configurable filtering time
    0 ms fast input/regular input and fast output
    1.5 ms fast input/regular input and fast output
    12 ms fast input/regular input and fast output
    4 ms fast input/regular input and fast output
    anti bounce filtering
    2 µs...4 ms (configurable) fast input/regular input and fast output
    cable distance between devices
    30 m for fast input
    30 m for fast output
    30 m for regular input
    isolation between channels and internal logic
    500 Vrms AC
    isolation between channels
    None
    discrete output logic
    Source
    discrete output voltage
    24 V DC
    output voltage limits
    19.2...28.8 V
    discrete output current
    4 mAfor fast output
    [Us] rated supply voltage
    24 V DC embedded expert modules power
    24 V DC I/O power segment
    24 V DC main supply
    supply voltage limits
    20.4...28.8 V
    [In] rated current
    0.04 Afor embedded expert modules power
    0.33 Afor main supply
    10 Afor I/O power segment
    peak current
    <= 100 kA during <= 70 s main supply
    <= 25 kA during <= 500 s I/O power segment
    <= 50 kA during <= 150 s embedded expert modules power
    1.2 A during > 70 s main supply
    power consumption in W
    <= 17.22 W
    execution time per instruction
    22 ns : Boolean
    memory description
    Flash 128 MB
    Internal RAM 64 MB
    realtime clock
    With user calibration realtime clock, drift: <= 6 s/month
    Without any user calibration realtime clock, drift: < 30 s/monthat 77 °F (25 °C)
    data backed up
    Variables of type retain and retain persistent CR2477M Renata, 1.5 years autonomy
    integrated connection type
    1 CANopen male SUB-D 9, CANopen master
    1 isolated serial link female RJ45, Ethernet Modbus TCP/IP slave (10BASE-T/100BASE-TX)
    2 free slots PCI
    1 isolated serial link female RJ45, Modbus master/slave RTU/ASCII or character mode ASCII (RS232/RS485), 300...115200 bps
    1 isolated serial link mini B USB, 480 Mbit/s
    1 isolated serial link USB type A, 480 Mbit/s
    transmission rate
    125 kbit/s for bus length of 1640.42 ft (500 m), CANopen
    250 kbit/s for bus length of 820.21 ft (250 m), CANopen
    50 kbit/s for bus length of 3280.84 ft (1000 m), CANopen
    500 kbit/s for bus length of 328.08 ft (100 m), CANopen
    10 kbit/s for bus length of 16404.2 ft (5000 m), CANopen
    1000 kbit/s for bus length of 13.12 ft (4 m), CANopen
    20 kbit/s for bus length of 8202.1 ft (2500 m), CANopen
    800 kbit/s for bus length of 82.02 ft (25 m), CANopen
    counting input number
    8 counting input(s) 200 kHz
    local signalling
    1 LED per channel I/O state
    1 LED CAN0 STS
    1 LED MBS COM
    1 LED green/red APP0
    1 LED green/red APP1
    1 LED green/red Eth NS (Ethernet network status)
    1 LED green/red Eth ST (Ethernet status)
    1 LED green/red RUN/MS (module status)
    1 LED green/red USB host
    1 LED green/yellow Eth LA (Ethernet activity)
    1 LED red BATT (battery status)
    marking
    CE
    mounting support
    Symmetrical DIN rail
    width
    10.33 in (262.5 mm)
    height
    3.9 in (99 mm)
    depth
    3.35 in (85 mm)
    product weight
    1.76 lb(US) (0.8 kg)
    Environment
    standards
    CSA C22.2 No 213
    CSA C22.2 No 142
    IEC 61131-2
    UL 508
    product certifications
    cULus
    GOST-R
    CSA
    C-Tick
    ambient air temperature for operation
    32...131 °F (0...55 °C) without derating factor horizontal installation
    32...140 °F (0...60 °C) with derating factor horizontal installation
    32...122 °F (0...50 °C) vertical installation
    ambient air temperature for storage
    -13...158 °F (-25...70 °C)
    relative humidity
    5...95 % without condensation
    IP degree of protection
    IP20 conforming to IEC 61131-2
    pollution degree
    2 conforming to IEC 60664
    operating altitude
    0...6561.68 ft (0...2000 m)
    storage altitude
    0...9842.52 ft (0...3000 m)
    vibration resistance
    1 gn 8.4...150 Hz DIN rail
    3.5 mm 5...8.4 Hz DIN rail
    shock resistance
    15 gn 11 ms
    resistance to electrostatic discharge
    4 kV on contact conforming to EN/IEC 61000-4-2
    8 kV in air conforming to EN/IEC 61000-4-2
    resistance to electromagnetic fields
    0.91 V/yd (1 V/m) 2...2.7 GHz conforming to EN/IEC 61000-4-3
    9.14 V/yd (10 V/m) 80...2000 MHz conforming to EN/IEC 61000-4-3
    resistance to fast transients
    1 kV I/O conforming to EN/IEC 61000-4-4
    1 kV shielded cable conforming to EN/IEC 61000-4-4
    2 kV power lines conforming to EN/IEC 61000-4-4
    surge withstand
    0.5 kV differential mode conforming to EN/IEC 61000-4-5
    1 kV common mode conforming to EN/IEC 61000-4-5
    disturbance radiated/conducted
    CISPR 11
    Ordering and shipping details
    Category
    22532 - M258 PLC
    Discount Schedule
    PC12
    GTIN
    00785901855194
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.27
    Returnability
    N
    Country of origin
    AT
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Controller
    Dimensions



  • Connections and Schema

    TM5 System Wiring Recommendations
    Wire Sizes to Use with Removable Spring Terminal Blocks



    External Power Supplies
    Wiring Diagram of the Controller Power Distribution Module


    (1)
    Internal electronics
    (2)
    24 Vdc I/O power segment integrated into the bus bases
    (3)
    PS1/PS2: External isolated SELV power supply 24 Vdc
    (4)
    External fuse, Type T slow-blow, 3 A 250 V
    (5)
    External fuse, Type T slow-blow, 2 A 250 V
    (6)
    External fuse, Type T slow-blow, 10 A max., 250 V