USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Modicon M238 logic controller - 4 O discrete - 60 kHz - 2 spring terminal blocks

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    583.50 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Modicon M238 logic controller
    product or component type
    Counter module
    electrical connection
    2 spring terminal blocks
    Complementary
    number of modules
    3 counter modules per TM238 base
    discrete input number
    12 conforming to EN/IEC 61131-2 type 1
    discrete output number
    4
    application specific I/O
    Axis following
    Downcounting
    Frequency generator
    Frequency meter
    Period measurement
    Upcounting
    counting mode
    8 mode configurable
    counter inputs resolution
    31 bits + sign
    counting frequency
    60 kHz
    cycle time
    1 ms
    input compatibility
    2 and 3-wire sensors (24 V)
    Incremental signal encoder with 15...30 V source outputs
    type of cable
    Shielded cable
    isolation between channels and internal logic
    1500 V for 1 minute
    discrete input type
    Auxiliary input (IN_CAP)
    Auxiliary input (IN_EN)
    Auxiliary input (IN_REF)
    High-speed (IN_A)
    High-speed (IN_B)
    High-speed (IN_SYNC)
    discrete input logic
    Positive logic (sink)
    discrete input voltage
    24 V DC
    voltage state 1 guaranteed
    15...30 V
    current state 1 guaranteed
    5 mA
    voltage state 0 guaranteed
    <= 5 V
    current state 0 guaranteed
    <= 0.5 mA
    discrete input current
    >= 2 mA 11 V
    discrete output logic
    Positive logic (source)
    discrete output voltage
    24 V DC 19.2...30 V
    discrete output current
    0.5 A
    load current
    2 A per module
    0.5 A per output
    response time on output
    <= 200 µs energisation/de-energisation
    leakage current
    <= 0.1 mA at state 0
    voltage drop
    <= 3 V at state 1
    short-circuit protection
    Automatic reset after disappearance of fault
    output overload protection
    0.5...1.5 A trip current with automatic reset after fault disappearance, per o/p
    fallback status
    Each channel held at its last value or set to the predefined value (0 or 1)
    Faulty channel set to 0
    load inductance
    L = 0.5/I²F
    load capacitance
    50 µF
    local signalling
    1 display block
    current consumption
    <= 100 mA 24 V DC internal supply
    <= 100 mA 5 V DC internal supply
    <= 2 A 24 V DC external power supply
    mounting support
    35 mm symmetrical DIN rail
    Ordering and shipping details
    Category
    22531 - PLCS, TWIDO, TWD
    Discount Schedule
    PC12
    GTIN
    00785901723462
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.53000000000000003
    Returnability
    N
    Country of origin
    ID
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    Catalog
    Date
    Size
    Add to My Documents
    Modicon OTB Interface Modules - Modicon TM2 Expansion Modules (Version 1.0)
    User guide
    Date
    Size
    Add to My Documents
    Modicon TM2 - Modules Configuration, Programming Guide (Version 07)
    Modicon TM2 Configuración de módulos, Guía de programación (Version 07)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    High Speed Counter (HSC) Module
    Dimensions


    NOTE: * 8.5 mm (0.33 in) when the clip-on lock is pulled out.


  • Mounting and Clearance

    DIN Rail Mounting


    Rail depth

    Catalogue part number

    15 mm (0.59 in.)

    AM1DE200

    7,5 mm (0.30 in.)

    AM1DP200

    NOTE: Do not use AM1ED200 and DZ5MB200


    Module Mounting on a Panel Surface
    Mounting Hole Layout



  • Connections and Schema

    Wiring Requirements
    Cable Types and Wire Sizes for Removable Screw Terminal Block



    Wiring Diagrams Examples
    Sensors Connections


    1
    IN_A input
    2
    IN_B input
    3
    IN_SYNC input (synchronization input)
    4
    IN_EN input (enable input)
    5
    Functional ground
    6
    24 Vdc Power Supply
    7
    External fuse

    Incremental Encoder Connection


    1
    Encoder (inputs A, B and Z)
    2
    IN_REF input (reference input)
    3
    IN_EN input (enable input)
    4
    IN_CAP input (capture input)
    5
    Functional ground
    6
    24 Vdc Power supply
    7
    External fuse

    Actuators and Power Supply Connections


    1
    Actuator for the Q1 output
    2
    Actuator for the Q0 output
    3
    External fuse
    4
    24 Vdc Power Supply for sensors and actuators