USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Modicon M172 Performance Blind 42 I/Os, Ethernet, Modbus

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    427.58 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Modicon M171/M172
    product or component type
    Programmable controllers
    product specific application
    HVAC and pumping solution
    variant
    Programmable
    Total inputs/outputs
    42
    discrete input number
    12
    discrete output number
    2 relay outputs SPST with same common
    2 relay outputs SPST with independent common
    2 relay outputs SPDT with same common
    3 relay outputs SPST with independent common
    discrete output current
    1 A relay SPDT
    3 A relay SPST
    analogue input number
    12 configurable by pair
    analogue output number
    4 voltage, range: 0...10 V
    2 voltage/current, range: 4...20 mA or 0...10 V or PWM (2 kHz)
    Complementary
    number of port
    1 CAN port - screw terminal block
    1 USB type A - USB type A female
    1 USB type mini B - USB device port Mini-B
    2 RS485 - screw terminal block (Modbus serial link or BACnet MS/TP)
    1 Ethernet - RJ45 (Modbus TCP and BACnet IP with webserver)
    input/output number
    12 analog input(s)
    6 analog output(s)
    12 digital input(s)
    12 digital output(s)
    discrete input logic
    Sink or source (positive/negative)
    discrete input voltage
    24 V AC/DC
    discrete input current
    2.5 mA
    input impedance
    20 kOhm
    analogue input type
    Direct input
    Impedance 0...1500 hOhm
    Impedance 0...300 daOhm
    Voltage 0...5 V (absolute or ratiometric)
    PTC temperature probe - 55...150 °C - res.: 0.1 °C
    NTC temperature probe - 50...110 °C - res.: 0.1 °C (extended)
    NTC temperature probe - 40...150 °C - res.: 0.1 °C
    Pt 1000 temperature probe - 200...850 °C - res.: 0.1 °C
    Voltage 0...10 V
    Current 0...20 mA/4...20 mA
    sensor power supply
    5 V DC at 50 mA (supplied by the controller)
    24 V DC at 150 mA (supplied by the controller)
    [Us] rated supply voltage
    20...38 V DC
    24 V +/- 10 % AC
    power consumption in W
    15 W at 24 V AC/DC
    realtime clock
    Built-in realtime clock at -4...140 °F (-20...60 °C)
    display type
    Without display
    overvoltage category
    II
    local signalling
    1 LED red programmable
    1 LED yellow programmable
    1 LED green programmable
    1 LED green power
    mounting support
    DIN rail
    Panel mounting with accessory
    width
    5.67 in (144 mm)
    height
    4.33 in (110 mm)
    depth
    2.38 in (60.5 mm)
    product weight
    0.85 lb(US) (0.385 kg)
    Environment
    directives
    2006/95/EC - low voltage directive
    86/188/EEC - physical agents (noise) directive
    2011/65/EU - RoHS directive
    1907/2006/EC - REACH directive
    standards
    EN/IEC 60730
    product certifications
    CE
    CSA (pending)
    EAC (pending)
    cURus (pending)
    ambient air temperature for operation
    -4...140 °F (-20...60 °C) conforming to UL 60730-1
    -4...149 °F (-20...65 °C) with derating conforming to UL 60730-1
    ambient air temperature for storage
    -22...158 °F (-30...70 °C)
    relative humidity
    5...95 % non-condensing
    IP degree of protection
    IP20
    pollution degree
    2
    Ordering and shipping details
    Category
    22537 - M171 / M172 HVAC CONTROLLERS
    Discount Schedule
    PC12
    GTIN
    00785901502098
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.94000000000000006
    Returnability
    Y
    Country of origin
    IT
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    • Kazakh
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    • Turkish
    Catalog
    Date
    Size
    Add to My Documents
    Modicon M171/M172, Logic controllers and software (range catalog) (Version 3.0)
    CAD
    Date
    Size
    Add to My Documents
    CAD files for TM172PBG42R: Modicon M172 Performance Blind 42 I/Os, Ethernet, Modbus (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    Declaration of Conformity for TM172P (Version 2.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Modicon M172 Performance Logic Controller, Instruction Sheet (Version 00)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 3/28/19
    Size 200 B
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 3/28/19
    Size 200 B
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.