USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

EEV Driver, Autonomous & Modbus

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    109.68 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Modicon M171
    product or component type
    Controller
    Complementary
    number of port
    1 Modbus serial link - RS485
    input/output number
    2 digital input(s)
    4 analog input(s)
    2 digital output(s)
    8 (total)
    discrete input number
    2
    discrete input logic
    Sink or source (positive/negative)
    contacts usage
    Volt-free contacts
    sensor power supply
    5 V DC
    12 V DC
    discrete output number
    1 open collector
    1 SPST
    analogue input number
    2 analog input NTC
    2 analog input Pt 1000, range: 4...20 mA or 0...5 V or 0...10 V
    [Us] rated supply voltage
    24 V AC/DC (+/- 10 %)
    display type
    Without display
    mounting support
    DIN rail
    width
    2.76 in (70.2 mm)
    height
    3.43 in (87 mm)
    depth
    2.43 in (61.6 mm)
    Environment
    marking
    CE
    ambient air temperature for operation
    23...122 °F (-5...50 °C)
    IP degree of protection
    IP20
    Ordering and shipping details
    Category
    22537 - M171 / M172 HVAC CONTROLLERS
    Discount Schedule
    PC12
    GTIN
    003606480752902
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.60999999999999999
    Returnability
    N
    Country of origin
    IT
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Modicon M171/M172, Logic controllers and software (range catalog) (Version 3.0)
    User guide
    Date
    Size
    Add to My Documents
    SoMachine HVAC Software, Quick Start (Version 01)
    Modicon M171 - Performance Logic Controller, Hardware Guide (Version 02)
    CAD
    Date
    Size
    Add to My Documents
    CAD files for TM171VEVM4: EEV Driver, Autonomous & Hardwired-Modbus (Version 1.0)
    EEV Driver, Autonomous & Hardwired-Modbus (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 2/11/19
    Size 0
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 2/11/19
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.