USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Modicon M171 Performance Blind 27 I/Os, Modbus

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    367.40 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Modicon M171/M172
    product or component type
    Programmable controllers
    product specific application
    HVAC and pumping solution
    variant
    Programmable
    Total inputs/outputs
    27
    discrete input number
    8
    discrete output number
    3 relay outputs SPST with same common
    2 relay outputs SPST with same common
    2 relay outputs SPDT with independent common
    discrete output current
    8 A relay SPDT
    5 A relay SPST
    analogue input number
    2 analog input NTC
    4 configurable
    analogue output number
    3 voltage/current, range: 4...20 mA or 0...10 V
    2 open collector, range: 1 kHz, 12 V, 35 mA
    Complementary
    number of port
    1 CAN port - screw terminal block
    1 USB type A - USB type A female
    1 USB type mini B - USB device port Mini-B
    1 RS485 - screw terminal block (Modbus serial link)
    input/output number
    6 analog input(s)
    5 analog output(s)
    8 digital input(s)
    7 digital output(s)
    1 high-speed counter(s)
    discrete input logic
    Sink or source (positive/negative)
    discrete input voltage
    24 V AC/DC
    48 V DC
    discrete input current
    2.5 mA
    input impedance
    20 kOhm
    analogue input type
    Impedance 0...1500 hOhm
    Impedance 0...300 daOhm
    Voltage 0...5 V (ratiometric)
    Pt 1000 temperature probe - 200...800 °C - res.: 0.1 °C
    NTC temperature probe - 50...110 °C - res.: 0.1 °C (extended)
    NTC temperature probe - 40...150 °C - res.: 0.1 °C
    Current 4...20 mA
    Voltage 0...10 V
    sensor power supply
    5 V DC at 50 mA
    12 V DC at 150 mA
    [Us] rated supply voltage
    24 V +/- 20 % AC/DC
    48 V +/- 20 % DC
    power consumption in W
    18 W at 24...48 V AC/DC
    realtime clock
    Built-in realtime clock at 14...131 °F (-10...55 °C)
    display type
    LCD display - 128 x 64 pixels
    overvoltage category
    II
    local signalling
    1 LED red programmable
    1 LED yellow programmable
    1 LED green programmable
    mounting support
    DIN rail
    width
    5.51 in (140 mm)
    height
    4.33 in (110 mm)
    depth
    2.43 in (61.6 mm)
    product weight
    0.85 lb(US) (0.385 kg)
    Environment
    directives
    2006/95/EC - low voltage directive
    86/188/EEC - physical agents (noise) directive
    2011/65/EU - RoHS directive
    1907/2006/EC - REACH directive
    standards
    EN/IEC 60730
    product certifications
    CE
    CSA
    cURus
    EAC
    ambient air temperature for operation
    14...131 °F (-10...55 °C) conforming to UL 60730-1
    ambient air temperature for storage
    -4...185 °F (-20...85 °C)
    relative humidity
    10...90 % non-condensing
    IP degree of protection
    IP20
    pollution degree
    2
    Ordering and shipping details
    Category
    22537 - M171 / M172 HVAC CONTROLLERS
    Discount Schedule
    PC12
    GTIN
    003606480752827
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.0600000000000001
    Returnability
    N
    Country of origin
    IT
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Modicon M171/M172, Logic controllers and software (range catalog) (Version 3.0)
    User guide
    Date
    Size
    Add to My Documents
    SoMachine HVAC Software, Quick Start (Version 01)
    Modicon M171 - Performance Logic Controller, Hardware Guide (Version 02)
    CAD
    Date
    Size
    Add to My Documents
    CAD files for TM171PBM27R: Modicon M171 Performance Blind 27 I/Os, Modbus (Version 1.0)
    Modicon M171 Performance Blind 27 I/Os, Modbus (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 2/11/19
    Size 0
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 2/11/19
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.