USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Modicon M171 Optimized expansion 14 I/Os, 100-240Vac

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    124.39 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Modicon M171/M172
    product or component type
    Additional I/O module
    product specific application
    HVAC and pumping solution
    Total inputs/outputs
    14
    discrete input number
    2
    discrete output number
    1 relay outputs SPDT with independent common
    3 relay outputs SPST with same common
    discrete output current
    2 A relay
    analogue input number
    3 analog input NTC/Pt 1000
    2 configurable
    analogue output number
    2 voltage, range: 0...10 V
    2 PWM/PPM, range: 20 kHz, 12 V, 35 mA
    1 current, range: 0...20 mA/4...20 mA
    Complementary
    number of port
    1 LAN expansion bus
    input/output number
    5 analog output(s)
    4 digital output(s)
    5 analog input(s)
    discrete input logic
    Sink or source (positive/negative)
    contacts usage
    Volt-free contacts
    analogue input type
    Voltage 0...1 V
    Voltage 0...5 V (ratiometric)
    NTC temperature probe - 50...100 °C - res.: 0.1 °C
    Pt 1000 temperature probe - 50...400 °C - res.: 0.1 °C
    Voltage 0...10 V
    Current 0...20 mA/4...20 mA
    sensor power supply
    12 V DC at 85 mA
    [Us] rated supply voltage
    100...240 V +/- 10 % AC/DC
    power consumption in W
    7 W
    realtime clock
    Built-in realtime clock at 14...131 °F (-10...55 °C)
    display type
    Without display
    overvoltage category
    II
    local signalling
    1 LED red programmable
    1 LED yellow programmable
    1 LED green programmable
    mounting support
    DIN rail
    width
    2.76 in (70.2 mm)
    height
    3.43 in (87 mm)
    depth
    2.43 in (61.6 mm)
    product weight
    0.85 lb(US) (0.385 kg)
    Environment
    directives
    2006/95/EC - low voltage directive
    86/188/EEC - physical agents (noise) directive
    2011/65/EU - RoHS directive
    1907/2006/EC - REACH directive
    standards
    EN/IEC 60730
    product certifications
    CE
    CSA
    cURus
    EAC
    ambient air temperature for operation
    14...131 °F (-10...55 °C) conforming to UL 60730-1
    ambient air temperature for storage
    -4...185 °F (-20...85 °C)
    relative humidity
    10...90 % non-condensing
    IP degree of protection
    IP20
    pollution degree
    2
    Ordering and shipping details
    Category
    22537 - M171 / M172 HVAC CONTROLLERS
    Discount Schedule
    PC12
    GTIN
    003606480752674
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.68000000000000005
    Returnability
    N
    Country of origin
    IT
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Modicon M171/M172, Logic controllers and software (range catalog) (Version 3.0)
    User guide
    Date
    Size
    Add to My Documents
    SoMachine HVAC Software, Quick Start (Version 01)
    Modicon M171 - Performance Logic Controller, Hardware Guide (Version 02)
    CAD
    Date
    Size
    Add to My Documents
    CAD files for TM171EO14R: Modicon M171 Optimized Display 14 I/Os, 100-240Vac (Version 1.0)
    Modicon M171 Optimized Display 14 I/Os, 100-240Vac (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 2/11/19
    Size 0
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 2/11/19
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.