USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

FA/LA MOLDED CASE CIRCUIT BREAKER 600V, 1200A

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    16,358.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Circuit breaker
    range of product
    Masterpact NT
    Trip Unit Type
    Thermal-magnetic energy Micrologic 6.0 A LSIG
    Complementary
    Line Rated Current
    1200 A
    Interrupt Rating
    10 kA at 125 V DC
    10 kA at 250 V DC
    25 kA at 120/240 V AC
    18 kA at 277/480 V AC
    14 kA at 347/600 V AC
    System Voltage
    600 V AC
    mounting mode
    Unit mount
    Environment
    product certifications
    IEC
    UL listed
    ANSI
    Ordering and shipping details
    Category
    01260 - MASTERPACT NT 800-1600A AC BREAKERS
    Discount Schedule
    DE2F
    GTIN
    00785901957652
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    42
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    DINP, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    DIDP, which is known to the State of California to cause Birth Defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.