USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

overvoltage protector for antenna - frequency range 2 to 6 GHz

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    225.00 USD
Add to My Products Remove from My Products

  • Main
    accessory / separate part category
    Protection accessories
    accessory / separate part type
    Protector
    product or component type
    Overvoltage protector for antenna
    range compatibility
    ConneXium
    attenuation
    <= 0.2 dB 2...6 kHz
    Complementary
    cable length
    1.64 ft (0.5 m)
    outer dimension
    90 x 27 x 12 mm
    product weight
    0.06 lb(US) (0.025 kg)
    Environment
    ambient air temperature for operation
    -40...158 °F (-40...70 °C)
    ambient air temperature for storage
    -40...185 °F (-40...85 °C)
    relative humidity
    0...95 % without condensation
    IP degree of protection
    IP67
    product certifications
    CUL 1604 Class 1 Division 2
    Germanischer Lloyd (GL)
    CUL 508
    Ordering and shipping details
    Category
    18225 - PLC NTWRK HRDWR & PROWORX SOFTWARE
    Discount Schedule
    PC41
    GTIN
    003595864106052
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.21
    Returnability
    N
    Country of origin
    CH
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.