USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric TCSNWA2A1 Picture
Discontinued

Schneider Eletric TCSNWA2A1 Picture
Discontinued

dual band indus 802.11n Wireless Access Point for hazardous environments

Show more characteristics >
TCSNWA2A1  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    3,000.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    ConneXium
    product or component type
    Wireless access point/client
    number of channels
    1
    transmission frequency
    2.4 kHz
    5 kHz
    transmission frequency band
    2400...2483.5 MHz
    5170...5850 MHz
    transmission rate
    <= 300 Mbps
    radio power
    19 dBm 2.4 kHz IEEE 802.11b 11, 5.5, 2, 1 Mbps
    18 dBm 2.4 kHz IEEE 802.11g 6...36 Mbps
    17 dBm 2.4 kHz IEEE 802.11g 48 Mbps
    16 dBm 2.4 kHz IEEE 802.11g 54 Mbps
    19 dBm 2.4 kHz IEEE 802.11n 6.5/13 Mbps (MCS0/8, 20 MHz)
    10 dBm 2.4 kHz IEEE 802.11n 65/130 Mbps (MCS7/15, 20 MHz)
    17 dBm 2.4 kHz IEEE 802.11n 15/30 Mbps (MCS0/8, 40 MHz)
    10 dBm 2.4 kHz IEEE 802.11n 150/300 Mbps (MCS7/15, 40 MHz)
    18 dBm 5 kHz IEEE 802.11a/h 6...24 Mbps
    17 dBm 5 kHz IEEE 802.11a/h 36 Mbps
    16 dBm 5 kHz IEEE 802.11a/h 48 Mbps
    15 dBm 5 kHz IEEE 802.11a/h 54 Mbps
    18 dBm 5 kHz IEEE 802.11n 6.5/13 Mbps (MCS0/8, 20 MHz)
    10 dBm 5 kHz IEEE 802.11n 65/130 Mbps (MCS7/15, 20 MHz)
    17 dBm 5 kHz IEEE 802.11n 15/30 Mbps (MCS0/8, 40 MHz)
    10 dBm 5 kHz IEEE 802.11n 150/300 Mbps (MCS7/15, 40 MHz)
    receiver sensitivity
    - 91 dBm 2.4 kHz IEEE 802.11b 11 Mbps
    - 96 dBm 2.4 kHz IEEE 802.11b 1 Mbps
    - 96 dBm 2.4 kHz IEEE 802.11g 6 Mbps
    - 83 dBm 2.4 kHz IEEE 802.11g 54 Mbps
    - 96 dBm 2.4 kHz IEEE 802.11n 6.5 Mbps (MCS0, 20 MHz)
    - 79 dBm 2.4 kHz IEEE 802.11n 65 Mbps (MCS7, 20 MHz)
    - 95 dBm 2.4 kHz IEEE 802.11n 13 Mbps (MCS8, 20 MHz)
    - 75 dBm 2.4 kHz IEEE 802.11n 130 Mbps (MCS15, 20 MHz)
    - 90 dBm 2.4 kHz IEEE 802.11n 15 Mbps (MCS0, 40 MHz)
    - 75 dBm 2.4 kHz IEEE 802.11n 150 Mbps (MCS7, 40 MHz)
    - 90 dBm 2.4 kHz IEEE 802.11n 30 Mbps (MCS8, 40 MHz)
    - 71 dBm 2.4 kHz IEEE 802.11n 300 Mbps (MCS15, 40 MHz)
    - 95 dBm 5 kHz IEEE 802.11a/h 6 Mbps
    - 82 dBm 5 kHz IEEE 802.11a/h 54 Mbps
    - 95 dBm 5 kHz IEEE 802.11n 6.5 Mbps (MCS0, 20 MHz)
    - 77 dBm 5 kHz IEEE 802.11n 65 Mbps (MCS7, 20 MHz)
    - 94 dBm 5 kHz IEEE 802.11n 13 Mbps (MCS8, 20 MHz)
    - 74 dBm 5 kHz IEEE 802.11n 130 Mbps (MCS15, 20 MHz)
    - 91 dBm 5 kHz IEEE 802.11n 15 Mbps (MCS0, 40 MHz)
    - 74 dBm 5 kHz IEEE 802.11n 150 Mbps (MCS7, 40 MHz)
    - 91 dBm 5 kHz IEEE 802.11n 30 Mbps (MCS8, 40 MHz)
    - 70 dBm 5 kHz IEEE 802.11n 300 Mbps (MCS15, 40 MHz)
    electrical connection
    4 connectors type N antenna 8-SSID per network
    Complementary
    Ethernet protocol
    ARP
    DHCP
    RTP
    BOOTP (Bootstrap Protocol)
    ICMP
    IP (Internet Protocol)
    NetBIOS (Network Basic Input/Output System)
    NTP/SNTP
    PPPoE (Point-to-Point Protocol over Ethernet)
    PPTP (Point-to-Point Tunneling Protocol)
    RIP (Routing Information Protocol)
    SIP (Session Initiation Protocol)
    SNMP v2
    STP
    TCP (Transmission Control Protocol)
    UDP (User Datagram Protocol)
    VRRP (Virtual Router Redundancy Protocol)
    encryption protocol
    WPA-TKIP
    WEP
    RADIUS
    WPA2 IEEE 802.11i
    AES (Advanced Encryption Standard) IEEE 802.11x
    EAP/LEPS IEEE 802.11x
    PMK caching IEEE 802.11x
    communication network type
    Ethernet
    Wi-Fi
    Ethernet service
    DHCP client
    DHCP relay-server
    DHCP server
    DNS client
    DNS server
    PPPoE client (including Multi-PPPoE)
    PPPoE server
    PPTP client
    PPTP server
    RADIUS client
    RADIUS server
    SNMP network management via SNMP v2
    Private MIB exportable by WEBconfig
    Remote configuration with Telnet/SSL, SSH
    Browser HTTP/HTTPS TFTP or SNMP
    Firmware upload via HTTP/HTTPS or TFTP
    Support up to 4094 VLAN IDs for WLAN connections
    Warning via e-mail
    SNMP-Traps and SYSLOG
    Remote management/configuration by modem support via LAN (DSL) or serial port
    network administration utility
    Extensive LOG and TRACE options
    PING and TRACEROUTE for checking connections
    LAN monitor status display
    Internal logging buffer for SYSLOG and firewall events
    Monitor mode for Ethernet ports
    WLAN monitor for WLAN network overview
    port Ethernet
    10/100BASE-TX 2 port(s)
    maximum sensing distance
    <= 65.62 ft (20 m) with external antenna
    power supply type
    Redundant capable
    [Us] rated supply voltage
    2 x 24 V DC
    2 x 48 V DC 2 x PoE power supply IEEE 802.3af
    current consumption
    417 mA 24 V DC
    167 mA 48 V PoE power supply DC
    MTBF reliability
    43.3 H
    mounting support
    Wall mounted
    height
    7.44 in (189 mm)
    depth
    2.17 in (55 mm)
    product weight
    11.11 lb(US) (5.04 kg)
    Environment
    ambient air temperature for operation
    -22...131 °F (-30...55 °C)
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    relative humidity
    0...95 % without condensation
    IP degree of protection
    IP65
    IP67
    standards
    EN 60950
    EN 61000-6-2
    EN 61131
    IEEE 802.11b
    IEEE 802.11g
    IEEE 802.11a
    IEEE 802.11h
    IEEE 802.11n
    product certifications
    ATEX zone 2
    width
    10.28 in (261 mm)
    Ordering and shipping details
    Category
    18225 - PLC NTWRK HRDWR & PROWORX SOFTWARE
    Discount Schedule
    PC41
    GTIN
    003595864105987
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    14.5
    Returnability
    N
    Country of origin
    DE
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
    Not classified
    modulation technique
    22M0F7D (DSSS/OFDM) 2.4 kHz
    20M0G7D (OFDM) 5 kHz
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.