USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Modbus shielded cable - M12 connector - SUB-D15 - 2 m

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    75.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XG
    accessory / separate part category
    Connection accessories
    accessory / separate part type
    Connecting cable
    accessory / separate part designation
    Modbus shielded connecting cable
    accessory / separate part destination
    Modbus/Uni-Telway network
    Tap-off box
    cable length
    6.56 ft (2 m)
    Complementary
    product compatibility
    TCSAMT31FP
    TSXSCA62
    electrical connection
    1 connector M12 straight (A coding)
    1 male connector SUB-D 15 15 pins straight (A coding)
    color
    Black
    product weight
    0.6 lb(US) (0.27 kg)
    Environment
    IP degree of protection
    IP67
    Ordering and shipping details
    Category
    22490 - SENSORS-ULTRASONIC (XX5,6)
    Discount Schedule
    DS2
    GTIN
    003389119018524
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.42999999999999999
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 4/15/19
    Size 200 B
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Connections and Schema

    Wiring Diagram
    Modbus Connections


    Pin no.

    Signal

    1

    -

    Drain (Modbus-SHLD)

    2

    Red

    + 24 VDC

    3

    Black

    0 V/Modbus-GND

    4

    White

    D0

    5

    Blue

    D1

    Connector casing

    Shielding