Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric T40AG1N1BD1J Picture
Discontinued

Range: TeSys N Self-Protected Combination Motor Controllers

TeSys N Self-Protected Combination Motor Controller

T40AG1N1BD1J

Schneider Eletric T40AG1N1BD1J Picture
Discontinued
Range: TeSys N Self-Protected Combination Motor Controllers

TeSys N Self-Protected Combination Motor Controller

T40AG1N1BD1J

SZ00 FVNR COMBO 1 PS ASI NO OLR 1PH

Show more characteristics >
T40AG1N1BD1J  has not been replaced. Please contact your customer care center for more information.
  • Price
    2499.00 USD

  • Main
    product or component type
    Self-protected combination motor controller
    range of product
    TeSys N Self-Protected Combination Motor Controller
    product certifications
    CSA
    UL listed
    control circuit
    Factory wired power supply
    provided equipment
    Power supply
    Phase
    1 phase
    System Voltage
    120/240 V AC
    [Uc] control circuit voltage
    24 V DC
    communication port protocol
    AS-Interface
    NEMA degree of protection
    NEMA 1
    enclosure material
    Painted sheet steel
    enclosure type
    Standard size
    enclosure accessory description
    With external reset
    auxiliary contact composition
    1 NO + 1 NC
    NEMA size
    00
    motor power hp
    1 hp 230 V AC
    0.33 hp 115 V AC
    poles description
    2P
    local signalling
    No indicator
    control type
    No control units
    motor starter type
    Non reversing
    electrical connection
    Screw-clamp terminals
    thermal overload type
    No thermal overload to be ordered separately
    disconnector device type
    Self-protected combination controller 9 A
    Ordering and shipping details
    Category
    21219 - ENCLOSED TESYS N COMB STR SIZE 1
    Discount Schedule
    CP1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    24.620000000000001
    Returnability
    N
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.