Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric T36EN23G6S Picture
Discontinued

Range: TeSys N Starters

TeSys N Starters

T36EN23G6S

Schneider Eletric T36EN23G6S Picture
Discontinued
Range: TeSys N Starters

TeSys N Starters

T36EN23G6S

TeSys NEMA Sz 3 rev open starter, 3P, 120 VAC, Sprt Ctrl

Show more characteristics >
T36EN23G6S  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    3015.00 USD

  • Main
    Product
    Starter
    range of product
    TeSys N
    Line Rated Current
    90 A
    Certifications
    CE
    CSA
    UL listed
    Control Circuit Type
    Separate control circuit
    Enclosure Type
    Not rated (open device)
    Auxiliary Contacts
    1 NO
    Horsepower Rating
    25 HP 200 V AC
    30 HP 230 V AC
    50 HP 460 V AC
    50 HP 575 V AC
    Number of Poles
    3P
    Phase
    3 phases
    System Voltage
    600 V AC
    NEMA Size
    3
    Control Circuit Voltage
    120 V AC
    Starter Type
    Reversing
    Electrical Connection
    Lugs ordered separately
    Overload Type
    Solid state Motor Logic class 10/20 30...90 A
    Ordering and shipping details
    Category
    21199 - TESYS N STARTERS SIZES 3 - 7
    Discount Schedule
    CP1
    GTIN
    00785901986232
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    26.199999999999999
    Returnability
    N
    Country of origin
    CZ
  • Documents and Downloads

    Language
    • English
    Data Bulletin
    Date
    Size
    Add to My Documents
    Date 3/9/18
    Size 1.5 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.