USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric T36AN23BDS Picture

View all TeSys N Starters

TeSys N Starters - T36AN23BDS

TeSys N Starters

Schneider Eletric T36AN23BDS Picture
View all TeSys N Starters
TeSys N Starters - T36AN23BDS
TeSys N Starters

TeSys NEMA Sz 00 rev open starter, 3P, 24 VDC, Sprt Ctrl

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    764.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Starter
    range of product
    TeSys N
    Line Rated Current
    9 A
    product certifications
    CE
    CSA
    UL listed
    control circuit
    Separate control circuit
    NEMA degree of protection
    Not rated (open device)
    auxiliary contact composition
    1 NO + 1 NC
    rated power in HP
    1.5 HP 200 V AC
    1.5 HP 230 V AC
    2 HP 460 V AC
    2 HP 575 V AC
    poles description
    3P
    Phase
    3 phases
    System Voltage
    600 V AC
    NEMA size
    00
    [Uc] control circuit voltage
    24 V DC
    motor starter type
    Reversing
    electrical connection
    Screw clamp terminals
    thermal overload type
    Solid state Motor Logic class 10/20 3...9 A
    Ordering and shipping details
    Category
    21198 - TESYS N STARTERS SIZES 00 - 2
    Discount Schedule
    CP1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    8.5800000000000001
    Returnability
    N
    Country of origin
    FR
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Digest 177 Sec. 16: NEMA Contactors and Starters
    Data Bulletin
    Date
    Size
    Add to My Documents
    Date 3/9/18
    Size 1.5 MB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 11/1/18
    Size 2.2 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.