Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric T36AN13LE7 Picture

Range: TeSys N Starters

TeSys N Starters

T36AN13LE7

Schneider Eletric T36AN13LE7 Picture
Range: TeSys N Starters

TeSys N Starters

T36AN13LE7

TeSys NEMA Sz 00 open starter, 3P, 208 VAC

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    323.00 USD
Add to My Products Remove from My Products

  • Main
    Product
    Starter
    range of product
    TeSys N
    Line Rated Current
    9 A
    Certifications
    CE
    CSA
    UL listed
    Control Circuit Type
    Common control circuit
    Enclosure Type
    Not rated (open device)
    Auxiliary Contacts
    1 NO + 1 NC
    Horsepower Rating
    1.5 HP 200 V AC
    1.5 HP 230 V AC
    2 HP 460 V AC
    2 HP 575 V AC
    Number of Poles
    3P
    Phase
    3 phases
    System Voltage
    600 V AC
    NEMA Size
    00
    Control Circuit Voltage
    208 V AC
    Starter Type
    Non reversing
    Electrical Connection
    Screw clamp terminals
    Overload Type
    Solid state Motor Logic class 10/20 3...9 A
    Ordering and shipping details
    Category
    21198 - TESYS N STARTERS SIZES 00 - 2
    Discount Schedule
    CP1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    5.9199999999999999
    Returnability
    N
    Country of origin
    FR
  • Documents and Downloads

    Language
    • English
    Data Bulletin
    Date
    Size
    Add to My Documents
    Date 3/9/18
    Size 1.5 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.