Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric T02EN23G6 Picture
Discontinued

Range: TeSys N Contactors

TeSys N Contactors

T02EN23G6

Schneider Eletric T02EN23G6 Picture
Discontinued
Range: TeSys N Contactors

TeSys N Contactors

T02EN23G6

Rev. Contactor TeSys NEMA Sz3 3P 120VAC

Show more characteristics >
T02EN23G6  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    2490.00 USD

  • Main
    product or component type
    Contactor
    range of product
    TeSys N
    contactor application
    Reversing
    NEMA size
    3
    motor power hp
    25 hp 200 V AC
    30 hp 230 V AC
    50 hp 575 V AC
    50 hp 460 V AC
    NEMA degree of protection
    Not rated (open device)
    control circuit
    Common control circuit
    [Uc] control circuit voltage
    120 V AC
    auxiliary contact composition
    1 NO
    poles description
    3P
    Phase
    3 phases
    Line Rated Current
    90 A
    product certifications
    CE
    UL listed
    CSA
    System Voltage
    600 V AC
    electrical connection
    Lugs ordered separately
    Ordering and shipping details
    Category
    21197 - TESYS N CONTACTORS SIZES 3 - 7
    Discount Schedule
    CP1
    GTIN
    00785901986256
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    20.800000000000001
    Returnability
    N
    Country of origin
    CZ
  • Documents and Downloads

    Language
    • English
    Data Bulletin
    Date
    Size
    Add to My Documents
    Date 3/9/18
    Size 1.5 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.