USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric T02EN13G6 Picture
Discontinued

View all TeSys N Contactors

TeSys N Contactors - T02EN13G6

TeSys N Contactors

Schneider Eletric T02EN13G6 Picture
Discontinued
View all TeSys N Contactors
TeSys N Contactors - T02EN13G6
TeSys N Contactors

Contactor TeSys NEMA Sz3 3P 120VAC

Show more characteristics >
T02EN13G6  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    964.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Contactor
    range of product
    TeSys N
    contactor application
    Non-reversing
    NEMA size
    3
    motor power hp
    25 hp 200 V AC
    30 hp 230 V AC
    50 hp 575 V AC
    50 hp 460 V AC
    NEMA degree of protection
    Not rated (open device)
    control circuit
    Common control circuit
    [Uc] control circuit voltage
    120 V AC
    auxiliary contact composition
    1 NO
    poles description
    3P
    Phase
    3 phases
    Line Rated Current
    90 A
    product certifications
    CE
    CSA
    UL listed
    System Voltage
    600 V AC
    electrical connection
    Lugs ordered separately
    Ordering and shipping details
    Category
    21197 - TESYS N CONTACTORS SIZES 3 - 7
    Discount Schedule
    CP1
    GTIN
    00785901546252
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    8.9000000000000004
    Returnability
    N
    Country of origin
    CZ
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Digest 177 Sec. 16: NEMA Contactors and Starters
    Data Bulletin
    Date
    Size
    Add to My Documents
    Date 3/9/18
    Size 1.5 MB
    Certificate
    Date
    Size
    Add to My Documents
    Date 11/21/17
    Size 5.7 MB
    Instruction Sheet
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.