Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric T02CN13LE7 Picture

Range: TeSys N Contactors

TeSys N Contactors

T02CN13LE7

Schneider Eletric T02CN13LE7 Picture
Range: TeSys N Contactors

TeSys N Contactors

T02CN13LE7

Contactor TeSys NEMA Sz1 3P 208VAC

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    328.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Contactor
    range of product
    TeSys N
    contactor application
    Non-reversing
    NEMA size
    1
    motor power hp
    10 hp 460 V AC
    10 hp 575 V AC
    7.5 hp 230 V AC
    7.5 hp 200 V AC
    NEMA degree of protection
    Not rated (open device)
    control circuit
    Common control circuit
    [Uc] control circuit voltage
    208 V AC
    auxiliary contact composition
    1 NO + 1 NC
    poles description
    3P
    Phase
    3 phases
    Line Rated Current
    27 A
    product certifications
    UL listed
    CE
    CSA
    System Voltage
    600 V AC
    electrical connection
    Screw clamp terminals
    Ordering and shipping details
    Category
    21196 - TESYS N CONTACTORS SIZES 00 - 2
    Discount Schedule
    CP1
    GTIN
    00785901517122
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.92000000000000004
    Returnability
    Y
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    Data Bulletin
    Date
    Size
    Add to My Documents
    Date 3/9/18
    Size 1.5 MB
    Instruction Sheet
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.