NEMA Contactor, TeSys N, reversing, Size 0, 18A, 5HP at 460VAC, 3 pole, 3 phase, 24VDC coil, open
T02BN23BD
Discontinued on:Dec 18, 2023
T02BN23BD has not been replaced. Please contact your customer care center for more information.
Product availability: Stock - Normally stocked in distribution facility
TeSys N Contactors conform to NEMA ICS2 standards and offer high reliability with long mechanical and electrical life
TeSys N Contactors are available in NEMA Sizes 00-7 for both non-reversing and reversing applications
The entire TeSys family of NEMA and IEC products for simplicity and reduced inventory
Offers a DC control voltage in a NEMA offer
Size 00-4 contactors are available with a 24 Vdc control voltage
Environmental performance of the product Learn more
Sustainable by Design
Transparency
RoHS/REACh
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Well-being performance
REACh free of SVHC
Toxic heavy metal free
Mercury free
PVC free
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant
China RoHS Regulation
Pro-active China RoHS declaration (out of China RoHS legal scope)
Environmental Disclosure
Circularity Profile
California proposition 65
WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.