Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric SYH2K6RMT Picture

Range: Symmetra

SYH2K6RMT

Schneider Eletric SYH2K6RMT Picture
Range: Symmetra

SYH2K6RMT

APC Symmetra RM 2kVA Scalable to 6kVA N+1 208/240V

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    APC Symmetra RM 2kVA Scalable to 6kVA N+1 208/240V
    Includes
    CD with software , Rack Mounting brackets , Rack Mounting support rails , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla , Aruba , Bahamas , Barbados , Belize , Bermuda , Canada , Cayman Islands , Colombia , Costa Rica , Dominican Republic , Ecuador , El Salvador , Guatemala , Guyana , Haiti , Honduras , Jamaica , Mexico , Nicaragua , Panama , Puerto Rico , Taiwan , Trinidad And Tobago , Turks And Caicos Islands , United States , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Output Power Capacity
    1400 Watts / 2000 VA
    Max Configurable Power (Watts)
    4200 Watts / 6000 VA
    Nominal Output Voltage
    208V
    Output Voltage Note
    Configurable for 208 or 240 nominal output voltage
    Output Voltage Distortion
    Less than 5% at full load
    Output Frequency (sync to mains)
    57 - 63 Hz for 60 Hz nominal
    Crest Factor
    up to 5 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (1) NEMA L6-30R (Battery Backup) , (2) NEMA L6-20R (Battery Backup)
    Bypass
    Internal Bypass (Automatic and Manual)
    Input
    Nominal Input Voltage
    208V
    Input Frequency
    50/60 Hz +/- 5 Hz (auto sensing)
    Input Connections
    Hard Wire 3-wire (2PH + G) , NEMA L6-30P (30A Twist-Lock)
    Cord Length
    10 feet (3.05 meters)
    Input voltage range for main operations
    155 - 276 V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    1
    Battery Slots Empty
    4
    Typical recharge time
    4 hour(s)
    Replacement Battery
    SYBT2
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , RJ-45 10/100 Base-T
    Available SmartSlot™ Interface Quantity
    2
    Pre-Installed SmartSlot™ Cards
    AP9631
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
    Emergency Power Off (EPO)
    Yes
    Physical
    Maximum Height
    14.0 inches (356.0 mm)
    Maximum Width
    19.0 inches (483.0 mm)
    Maximum Depth
    28.75 inches (730.0 mm)
    Rack Height
    8 U
    Net Weight
    164.0 lbs (74.55 kg)
    Shipping Weight
    185.0 lbs (84.09 kg)
    Shipping Height
    20.0 inches (508.0 mm)
    Shipping Width
    23.0 inches (584.0 mm)
    Shipping Depth
    31.0 inches (787.0 mm)
    Color
    Black
    Environmental
    Operating Environment
    32 - 104 °F (0 - 40 °C)
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-10000 feet (0-3000 meters)
    Storage Temperature
    5 - 113 °F (-15 - 45 °C)
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-50000 feet (0-15000 meters)
    Audible noise at 1 meter from surface of unit
    60.000 dB
    Online Thermal Dissipation
    430.000 BTU/hr
    Conformance
    Approvals
    CSA , FCC Part 15 Class A , UL 1778
    Standard warranty
    2 years repair or replace , optional extended warranties available , optional on-site warranties available
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    CAD
    Date
    Size
    Add to My Documents
    SYH2K6RMT-SD - SYH 2kVA System One Line Diag.
    SYH2K6RMT - Symmetra RMT 2kVA UPS Mechanical
    Certificate
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.