USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric SY8K-PD Picture
Discontinued

Schneider Eletric SY8K-PD Picture
Discontinued

APC Symmetra 8kVA Scalable to 8kVA N+1 208/240V w/Outlets

Show more characteristics >
SY8K-PD_APC  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Symmetra 8kVA Scalable to 8kVA N+1 208/240V w/Outlets
    Includes
    CD with software , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla , Antigua And Barbuda , Argentina , Aruba , Bahamas , Barbados , Belize , Bermuda , Bolivia , Brazil , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Grenada , Guadeloupe , Guatemala , Guyana , French Guiana , Haiti , Honduras , Jamaica , Madagascar , Martinique , Mauritius , Mayotte , Mexico , Netherlands Antilles , Nicaragua , Panama , Paraguay , Peru , Puerto Rico , Reunion , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Saudi Arabia , Taiwan , Trinidad And Tobago , Turks And Caicos Islands , United States , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Output Power Capacity
    5600 Watts / 8000 VA
    Max Configurable Power (Watts)
    5600 Watts / 8000 VA
    Nominal Output Voltage
    120V , 208V
    Output Voltage Note
    Configurable for 120/208 or 120/240 output voltage
    Output Voltage Distortion
    Less than 5% at full load
    Output Frequency (sync to mains)
    57 - 63 Hz for 60 Hz nominal
    Other Output Voltages
    240V
    Crest Factor
    up to 5 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (1) Hard Wire 3-wire (2PH + G) (Battery Backup) , (1) Hard Wire 4-wire (2PH + N +G) (Battery Backup) , (1) NEMA L6-30R (Battery Backup) , (2) NEMA 5-15R (Battery Backup) , (2) NEMA L14-30R (Battery Backup)
    Bypass
    Internal Bypass (Automatic and Manual)
    Input
    Nominal Input Voltage
    208V
    Input Frequency
    45 - 65 Hz (auto sensing)
    Input Connections
    Hard Wire 3-wire (2PH + G)
    Input voltage range for main operations
    155 - 276 V
    Other Input Voltages
    240
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    2
    Typical recharge time
    2.5 hour(s)
    Replacement Battery
    SYBATT
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , SmartSlot
    Available SmartSlot™ Interface Quantity
    3
    Pre-Installed SmartSlot™ Cards
    AP9617
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
    Emergency Power Off (EPO)
    Yes
    Physical
    Maximum Height
    31.0 inches (787.0 mm)
    Maximum Width
    24.0 inches (610.0 mm)
    Maximum Depth
    27.0 inches (686.0 mm)
    Net Weight
    520.0 lbs (236.36 kg)
    Shipping Weight
    621.0 lbs (282.26 kg)
    Shipping Height
    42.5 inches (1080.0 mm)
    Shipping Width
    33.0 inches (838.0 mm)
    Shipping Depth
    29.0 inches (737.0 mm)
    Color
    Beige
    Environmental
    Operating Environment
    32 - 104 °F (0 - 40 °C)
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-10000 feet (0-3000 meters)
    Storage Temperature
    5 - 113 °F (-15 - 45 °C)
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-50000 feet (0-15000 meters)
    Audible noise at 1 meter from surface of unit
    62.000 dB
    Online Thermal Dissipation
    2484.000 BTU/hr
    Conformance
    Approvals
    CSA , FCC Part 15 Class A , UL 1778
    Standard warranty
    2 years repair or replace , optional extended warranties available , optional on-site warranties available
  • Documents and Downloads

    Language
    • English
    • Latvian
    • Slovenian
    • Danish
    • Lithuanian
    • Greek
    • Croatian
    • Serbian
    • Finnish
    • Norwegian
    • Dutch
    • Estonian
    User guide
    Date
    Size
    Add to My Documents
    Symmetra 4-16 kVA (Sheet) (Version 0)
    Date 5/6/19
    Size 192.4 KB
    Symmetra (Sheet) (Version 0)
    Date 5/5/19
    Size 797.3 KB
    Symmetra 4-16 kVA (Manual) (Version 0)
    Date 5/6/19
    Size 5.5 MB
    Certificate
    Date
    Size
    Add to My Documents
    CSA Certified for Symmetra Battery Systems,Symmetra Power Module,Symmetra RM,Symmetra (Version 0)
    UL Listed for Symmetra 1-Phase 4-20 kVA,Symmetra Battery Systems (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.