Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

APC Smart-UPS RT 20kVA RM 208V

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    APC Smart-UPS RT 20kVA RM 208V
    Includes
    CD with software , Rack Mounting support rails , Smart UPS signalling RS-232 cable , User Manual , Web/SNMP Management Card
    Standard Lead Time
    Usually Ships within 2 Weeks
    Product Distribution
    Anguilla , Aruba , Bahamas , Barbados , Belize , Bermuda , Brazil , Canada , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Guatemala , Guyana , Haiti , Honduras , Jamaica , Mayotte , Mexico , Netherlands Antilles , Nicaragua , Panama , Puerto Rico , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Trinidad And Tobago , Turks And Caicos Islands , United States , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Output Power Capacity
    16.0 KW / 20.0 kVA
    Max Configurable Power (Watts)
    16.0 KW / 20.0 kVA
    Nominal Output Voltage
    208V
    Output Voltage Note
    Configurable for 208 or 240 nominal output voltage
    Output Voltage Distortion
    Less than 5%
    Output Frequency (sync to mains)
    50/60 Hz +/- 3 Hz user adjustable +/- 0.1
    Other Output Voltages
    240V
    Crest Factor
    3 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (1) Hard Wire 3-wire (2PH + G) (Battery Backup) , (2) NEMA L6-30R (Battery Backup) , (4) NEMA L6-20R (Battery Backup)
    Overload Operation
    60 seconds @ 125% and 30 seconds @ 150%
    Bypass
    Built-in Static Bypass , Internal Bypass (Automatic and Manual) , Optional External Bypass
    Input
    Nominal Input Voltage
    208V
    Input Frequency
    40 - 70 Hz (auto sensing)
    Input Connections
    Hard Wire 3-wire (2PH + G)
    Input voltage range for main operations
    160 - 280 V
    Other Input Voltages
    240
    Maximum Input Current
    114 A
    Input Breaker Capacity
    125 A
    Input Total Harmonic Distortion
    Less than 5% for full load
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    4
    Battery Slots Empty
    0
    Typical recharge time
    2 hour(s)
    Replacement Battery
    APCRBC140
    RBC Quantity
    4
    Nominal Battery Voltage
    +/-192 V (split battery referenced to neutral)
    End of Discharge Battery Voltage
    +/-154 V
    Efficiency in Battery Operation
    93.00 %
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , RJ-45 10/100 Base-T , Smart-Slot
    Available SmartSlot™ Interface Quantity
    0
    Pre-Installed SmartSlot™ Cards
    AP9631
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Audible and visible alarms : configurable delays
    Emergency Power Off (EPO)
    Yes
    Surge Protection and Filtering
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    20.98 inches (533.0 mm)
    Maximum Width
    17.0 inches (432.0 mm)
    Maximum Depth
    30.43 inches (773.0 mm)
    Rack Height
    12 U
    Net Weight
    545.0 lbs (247.73 kg)
    Shipping Weight
    691.4 lbs (314.27 kg)
    Shipping Height
    38.98 inches (990.0 mm)
    Shipping Width
    24.02 inches (610.0 mm)
    Shipping Depth
    39.49 inches (1003.0 mm)
    Master Carton Units
    0.0
    Master Carton Weight
    0.0 lbs
    Color
    Black
    Units per Pallet
    1.0
    Environmental
    Operating Environment
    32 - 104 °F (0 - 40 °C)
    Operating Relative Humidity
    0 - 95% non-condensing %
    Operating Elevation
    0-10000 feet (0-3000 meters)
    Storage Temperature
    5 - 113 °F (-15 - 45 °C)
    Storage Relative Humidity
    0 - 95% non-condensing %
    Storage Elevation
    0-50000 feet (0-15000 meters)
    Audible noise at 1 meter from surface of unit
    59.000 dB
    Online Thermal Dissipation
    4320.000 BTU/hr
    Protection Class
    IP 20
    Conformance
    Approvals
    ENERGY STAR V1.0 (USA) , OSHPD , UL 1778
    Standard warranty
    2 years repair or replace
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Date 3/4/16
    Size 652.9 KB
    Date 6/11/18
    Size 887.2 KB
    CAD
    Date
    Size
    Add to My Documents
    SURT15-20KRMXLT-Smart-UPS RT 15kVA and 20kVA RM 208V
    SURT20KRMXLT-SD - 20kVA 208V SURT-System One Line
    SURT20KRMXLT-Smart-UPS RT 20kVA RM 208V
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.