USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric SURT192XLBP Picture

View all Back-UPS SX3

Back-UPS SX3 - SURT192XLBP

Smart-UPS SR1

Schneider Eletric SURT192XLBP Picture
View all Back-UPS SX3
Back-UPS SX3 - SURT192XLBP
Smart-UPS SR1

Smart-UPS RT 192V battery pack

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Smart-UPS
    product or component type
    Battery system
    battery type
    Lead-acid battery
    product compatibility
    RBC44 battery
    product brand
    Schneider Electric
    Complementary
    number of batteries
    2
    battery voltage
    192 V
    device mounting
    Stand alone battery stack
    number of modules
    4 module(s) battery output
    color
    Black
    product weight
    200.42 lb(US) (90.91 kg)
    height
    5.12 in (130 mm)
    width
    17.01 in (432 mm)
    depth
    25.98 in (660 mm)
    quantity per set
    Set of 4
    Environment
    relative humidity
    0...95 % (operating)
    0...95 % (storage)
    operating altitude
    0...9842.52 ft (0...3000 m)
    storage altitude
    0...49212.6 ft (0...15000 m)
    ambient air temperature for operation
    32...104 °F (0...40 °C)
    ambient air temperature for storage
    5...113 °F (-15...45 °C)
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - Substance 2
    Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    2 years repair or replace, optional on-site warranties available, optional extended warranties available
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Brochure
    Date
    Size
    Add to My Documents
    Smart-UPS On-Line Brochure 230V
    Date 4/11/17
    Size 511.6 KB
    Certificate
    Date
    Size
    Add to My Documents
    Date 2/25/16
    Size 174.9 KB
    Date 2/18/17
    Size 449.6 KB
    Date 2/18/17
    Size 26.7 KB
    BSMI(Formerly BCIQ),CSA Certified,UL Listed
    Date 4/11/17
    Size 1.6 MB
    End of life manual
    Date
    Size
    Add to My Documents
    Date 6/19/18
    Size 348.2 KB
    RoHs Declaration
    Date
    Size
    Add to My Documents
    Date 12/8/18
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.