Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

APC Smart UPS 3000VA 120V with 12' cord, SU027RM2U and AP9617 factory installed

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    APC Smart UPS 3000VA 120V with 12' cord, SU027RM2U and AP9617 factory installed
    Includes
    CD with software , USB cable , User Manual
    Standard Lead Time
    Usually Ships within 2 Weeks
    Product Distribution
    Canada , United States
    Output
    Output Power Capacity
    2700 Watts / 3000 VA
    Max Configurable Power (Watts)
    2700 Watts / 3000 VA
    Nominal Output Voltage
    120V
    Output Voltage Distortion
    Less than 5% at full load
    Output Frequency (sync to mains)
    47 - 53 Hz for 50 Hz nominal , 57 - 63 Hz for 60 Hz nominal
    Crest Factor
    --
    Line Interactive
    Waveform Type
    Sine wave
    Output Connections
    (1) NEMA L5-30R (Battery Backup) , (2) NEMA 5-15R (Battery Backup) , (2) NEMA 5-20R (Battery Backup)
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    50 Hz +/- 3 Hz
    Input Connections
    NEMA L5-30P
    Cord Length
    12 feet (3.66 meters)
    Input voltage range for main operations
    82 - 144 V
    Input voltage adjustable range for mains operation
    75 - 154V
    Maximum Input Current
    0 A
    Input Breaker Capacity
    0 A
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    0
    Battery Slots Empty
    0
    Typical recharge time
    3 hour(s)
    Replacement Battery
    RBC43
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , Smart-Slot , USB
    Available SmartSlot™ Interface Quantity
    0
    Pre-Installed SmartSlot™ Cards
    AP9617
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Emergency Power Off (EPO)
    Optional
    Surge Protection and Filtering
    Surge energy rating
    480 Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    3.5 inches (89.0 mm)
    Maximum Width
    19.0 inches (483.0 mm)
    Maximum Depth
    26.0 inches (660.0 mm)
    Rack Height
    2 U
    Net Weight
    96.0 lbs (43.64 kg)
    Shipping Weight
    125.0 lbs (56.82 kg)
    Shipping Height
    10.0 inches (254.0 mm)
    Shipping Width
    24.5 inches (622.0 mm)
    Shipping Depth
    38.6 inches (980.0 mm)
    Master Carton Units
    0.0
    Master Carton Weight
    0.0 lbs
    Color
    Black
    Units per Pallet
    8.0
    Environmental
    Operating Environment
    32 - 104 °F (0 - 40 °C)
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-10000 feet (0-3000 meters)
    Storage Temperature
    5 - 113 °F (-15 - 45 °C)
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-50000 feet (0-15000 meters)
    Audible noise at 1 meter from surface of unit
    47.000 dB
    Online Thermal Dissipation
    400.000 BTU/hr
    Conformance
    Approvals
    BSMI , CSA , FCC Part 15 Class A , UL 1778
    Standard warranty
    2 years repair or replace
    Equipment protection policy
    Lifetime : $150000
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Date 4/28/17
    Size 317.5 KB
    End of life manual
    Date
    Size
    Add to My Documents
    Date 6/19/18
    Size 431.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    ePEP - Smart-UPS (Greater than 1500)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.