Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric SUA1500R2X93 Picture

Range: Marine

SUA1500R2X93

Schneider Eletric SUA1500R2X93 Picture
Range: Marine

SUA1500R2X93

APC Smart -UPS 1500VA RM 2U 120V SHIPBOARD

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    APC Smart -UPS 1500VA RM 2U 120V SHIPBOARD
    Includes
    CD with software , Installation guide , Smart UPS signalling RS-232 cable
    Standard Lead Time
    Usually Ships within 4 Weeks
    Product Distribution
    Anguilla , Antigua And Barbuda , Argentina , Aruba , Bahamas , Barbados , Belize , Bermuda , Bolivia , Brazil , Canada , Cayman Islands , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Grenada , Guatemala , Guyana , Haiti , Honduras , Jamaica , Mexico , Netherlands Antilles , Nicaragua , Panama , Paraguay , Peru , Puerto Rico , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Trinidad And Tobago , United States , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Output Power Capacity
    980 Watts / 1440 VA
    Max Configurable Power (Watts)
    980 Watts / 1440 VA
    Nominal Output Voltage
    120V
    Output Voltage Distortion
    Less than 5% at full load
    Output Frequency (sync to mains)
    47 - 53 Hz for 50 Hz nominal , 57 - 63 Hz for 60 Hz nominal
    Crest Factor
    --
    Line Interactive
    Waveform Type
    Sine wave
    Output Connections
    (6) NEMA 5-15R (Battery Backup)
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    NEMA 5-15P
    Cord Length
    8 feet (2.44 meters) (2.44 meters)
    Input voltage range for main operations
    82 - 144 V
    Maximum Input Current
    0 A
    Input Breaker Capacity
    0 A
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    0
    Battery Slots Empty
    0
    Typical recharge time
    3 hour(s)
    Replacement Battery
    RBC24
    RBC Quantity
    0
    Communications & Management
    Interface Port(s)
    DB-9 RS-232
    Available SmartSlot™ Interface Quantity
    0
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rating
    459 Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    3.5 inches (89.0 mm) (89.0 mm)
    Maximum Width
    19.0 inches (483.0 mm)
    Maximum Depth
    18.0 inches (457.0 mm) (457.0 mm)
    Rack Height
    2 U
    Net Weight
    63.0 lbs (28.64 kg) (28.64 kg)
    Shipping Weight
    70.2 lbs (31.91 kg) (31.91 kg)
    Shipping Height
    9.89 inches (251.0 mm) (251.0 mm)
    Shipping Width
    23.38 inches (594.0 mm) (594.0 mm)
    Shipping Depth
    23.75 inches (603.0 mm) (603.0 mm)
    Master Carton Units
    0.0
    Master Carton Weight
    0.0 lbs
    Color
    Black
    Units per Pallet
    8.0
    Environmental
    Operating Environment
    32 - 104 °F (0 - 40 °C) (0 - 40 °C)
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-10000 feet (0-3000 meters) (0-3000 meters)
    Storage Temperature
    5 - 113 °F (-15 - 45 °C) (-15 - 45 °C)
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-50000 feet (0-15000 meters) (0-15000 meters)
    Audible noise at 1 meter from surface of unit
    46.000 dB
    Online Thermal Dissipation
    171.000 BTU/hr
    Conformance
    Approvals
    CSA , UL 1778
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Date 6/7/18
    Size 76.3 KB
    Certificate
    Date
    Size
    Add to My Documents
    Date 4/11/17
    Size 1.6 MB
    Date 6/15/18
    Size 114 KB
    End of life manual
    Date
    Size
    Add to My Documents
    Date 7/8/17
    Size 421.7 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    ePEP - Smart-UPS (Less than 1500)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.