USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric SU5000R5TBXFMR Picture
Discontinued

View all Smart-UPS

SU5000R5TBXFMR

Schneider Eletric SU5000R5TBXFMR Picture
Discontinued
View all Smart-UPS
SU5000R5TBXFMR

APC Smart-UPS 5000VA RM 7U w/Transformer 208V In 208/120V Out, Black

Show more characteristics >
SU5000R5TBXFMR_APC  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS 5000VA RM 7U w/Transformer 208V In 208/120V Out, Black
    Includes
    CD with software , Rack Mounting support rails , Smart UPS signalling RS-232 cable , User Manual
    Standard Lead Time
    While Supplies Last
    Product Distribution
    Brazil , Canada , Colombia , Mexico , United States , Venezuela
    Output
    Output Power Capacity
    3375 Watts / 4500 VA
    Max Configurable Power (Watts)
    3375 Watts / 4500 VA
    Nominal Output Voltage
    120V , 208V
    Output Voltage Distortion
    Less than 5% at full load
    Output Frequency (sync to mains)
    47 - 53 Hz for 50 Hz nominal , 57 - 63 Hz for 60 Hz nominal
    Crest Factor
    up to 5 : 1
    Line Interactive
    Waveform Type
    Sine wave
    Output Connections
    (12) NEMA 5-20R (Battery Backup) , (2) NEMA 5-15R (Battery Backup) , (2) NEMA L6-20R (Battery Backup)
    Input
    Nominal Input Voltage
    208V
    Input Frequency
    50/60 Hz +/- 5 Hz (auto sensing)
    Input Connections
    NEMA L6-30P
    Cord Length
    8 feet (2.44 meters)
    Input voltage range for main operations
    157 - 255 V
    Input voltage adjustable range for mains operation
    151 - 268V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    3 hour(s)
    Replacement Battery
    RBC12
    RBC Quantity
    2
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , RJ-45 10 Base-T ethernet for web/ SNMP/ Telnet management , SmartSlot
    Available SmartSlot™ Interface Quantity
    1
    Pre-Installed SmartSlot™ Cards
    AP9617
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
    Emergency Power Off (EPO)
    Optional
    Surge Protection and Filtering
    Surge energy rating
    1020 Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    12.25 inches (312.0 mm)
    Maximum Width
    19.0 inches (483.0 mm)
    Maximum Depth
    25.0 inches (635.0 mm)
    Rack Height
    7 U
    Net Weight
    320.0 lbs (145.45 kg)
    Shipping Weight
    355.0 lbs (161.37 kg)
    Shipping Height
    25.0 inches (635.0 mm)
    Shipping Width
    24.0 inches (610.0 mm)
    Shipping Depth
    30.0 inches (762.0 mm)
    Color
    Black
    Environmental
    Operating Environment
    32 - 104 °F (0 - 40 °C)
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-10000 feet (0-3000 meters)
    Storage Temperature
    5 - 113 °F (-15 - 45 °C)
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-50000 feet (0-15000 meters)
    Audible noise at 1 meter from surface of unit
    53.000 dB
    Online Thermal Dissipation
    1708.000 BTU/hr
    Conformance
    Approvals
    CSA , FCC Part 15 Class A , UL 1778
    Standard warranty
    2 years repair or replace , optional extended warranties available , optional on-site warranties available
    Equipment protection policy
    Lifetime : $150000
  • Documents and Downloads

    Language
    • English
    • Latvian
    • Slovenian
    • Danish
    • Lithuanian
    • Greek
    • Croatian
    • Serbian
    • Finnish
    • Norwegian
    • Dutch
    • Estonian
    End of Life Information
    Date
    Size
    Add to My Documents
    EoLi - Smart-UPS (Greater than 1500 VA) (Version 1)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    ePEP - Smart-UPS (Greater than 1500) (Version 1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.