USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric SU3040D300CB Picture

View all All-in-Ones

All-in-Ones - SU3040D300CB

All-In-Ones

Schneider Eletric SU3040D300CB Picture
View all All-in-Ones
All-in-Ones - SU3040D300CB
All-In-Ones

ALL-IN-ONE RING UG 300A MANUAL TEST BYPASS

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    6600.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    All-In-One
    range of product
    Homeline
    meter socket type
    Ringed
    hub type
    A-L
    Complementary
    Line Rated Current
    300 A
    short-circuit current
    25 kA
    device mounting
    Surface
    Semi flush with field installed flange kit
    number of spaces
    30
    number of circuits
    40
    number of tandem circuit breakers
    10
    electrical connection
    Lugs service ground
    Studs line side
    AWG gauge
    AWG 4...250 kcmil (aluminium) service ground
    AWG 4...250 kcmil (copper) service ground
    device composition
    Service disconnect (factory installed)
    service disconnect rated current
    200 A
    branch circuit breaker rated current
    200 A
    service feed location
    UG
    bypass type
    Class 320 manual bypass
    Ordering and shipping details
    Category
    00148 - HOMELINE CSED DEVICES
    Discount Schedule
    DE3A
    GTIN
    00785901754930
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    112
    Returnability
    Y
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    Catalog
    Date
    Size
    Add to My Documents
    Brochure
    Date
    Size
    Add to My Documents
    Date 9/29/18
    Size 1.1 MB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Handout
    Date
    Size
    Add to My Documents
    Date 9/29/18
    Size 127.9 KB
    Date 9/29/18
    Size 183.5 KB
    Date 9/29/18
    Size 142.9 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.