Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric STBXTT0220 Picture

Range: Modicon STB

Accessories

STBXTT0220

Schneider Eletric STBXTT0220 Picture
Range: Modicon STB

Accessories

STBXTT0220

insulated screw driver 2.5 mm - chromevanadium steel - for removable connector

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    7.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Advantys STB Distributed I/O Solution
    accessory / separate part category
    Mounting and fixing accessories
    accessory / separate part type
    Screwdriver
    accessory / separate part designation
    Insulated screwdriver 2.5 mm
    accessory / separate part destination
    Screw-type removable connector
    Complementary
    material
    Chrome vanadium steel
    Ordering and shipping details
    Category
    18057 - PLATINUM SUBSCRIPTION SERVICES
    Discount Schedule
    SERV
    GTIN
    00785901536222
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    7.0000000000000007E-2
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.