Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric STBXTS2120 Picture

Range: Modicon STB

Accessories

STBXTS2120

Schneider Eletric STBXTS2120 Picture
Range: Modicon STB

Accessories

STBXTS2120

Modicon STB - 2 pin removable connector for 24 V DC power supply - spring - type

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    36.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Modicon STB distributed I/O solution
    accessory / separate part category
    Connection accessories
    accessory / separate part type
    Removable connector
    accessory / separate part destination
    Network interface module
    connector type
    Spring connector
    quantity per set
    Set of 10
    Complementary
    pin number
    2
    product weight
    0.01 lb(US) (0.003 kg)
    Ordering and shipping details
    Category
    18215 - ADVANTYS STB I/O
    Discount Schedule
    PC32
    GTIN
    00785901699897
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    5.0000000000000003E-2
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.