USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Modicon STB - BOS internal bus extension kit

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    197.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon STB distributed I/O solution
    product or component type
    BOS internal bus extension kit
    Complementary
    kit composition
    STBXTS1120, 2-terminal screw type connector
    STBXTS2120, 2-terminal spring clamp connector
    STBXBA2300 size 2 base
    STBXBE1300 BOS module
    mounting location
    Beginning of extension segment
    product compatibility
    Standard STB modules
    [Us] rated supply voltage
    24 V
    supply circuit type
    DC
    supply voltage limits
    19.2...30 V
    input current
    400 mA
    output voltage
    5.25 V +/- 0.21 % logic bus
    output voltage type
    DC
    power supply output current
    1.2 A
    electrical connection
    2 pins for removable connector power supply
    Firewire interface
    marking
    CE
    overvoltage category
    II
    Environment
    electromagnetic compatibility
    Immunity to electromagnetic interference IEC 61131-2
    product certifications
    CSA
    FM Class 1 Division 2
    UL
    pollution degree
    2 IEC 60664-1
    operating altitude
    <= 6561.68 ft (2000 m)
    IP degree of protection
    IP20 EN 61131-2 class 1
    ambient air temperature for storage
    -40...185 °F (-40...85 °C)
    relative humidity
    95 % 140 °F (60 °C) without condensation
    vibration resistance
    +/-0.35 mm 10...58 Hz
    3 gn 58...150 Hz 35 x 7.5 mm symmetrical DIN rail
    5 gn 58...150 Hz 35 x 15 mm symmetrical DIN rail
    shock resistance
    30 gn 11 ms IEC 88 reference 2-27
    Ordering and shipping details
    Category
    18215 - ADVANTYS STB I/O
    Discount Schedule
    PC32
    GTIN
    00785901573807
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.28000000000000003
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0832  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Reference contains SVHC above the threshold  -  Go to CaP for more details
    Go to CaP for more details
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for STBXBE1300K: Modicon STB - BOS internal bus extension kit (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



Compare products: /