Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric STBNMP2212 Picture

Range: Modicon TSX Micro PLC

Communication

STBNMP2212

Schneider Eletric STBNMP2212 Picture
Range: Modicon TSX Micro PLC

Communication

STBNMP2212

standard Network Interface Module STB - Modbus Plus - 1 Mbit/s

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    591.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Modicon STB distributed I/O solution
    product or component type
    Standard Network Interface Module
    integrated connection type
    Modbus Plus conforming to modbus.org HE-13 (RS232 port)
    Modbus Plus conforming to modbus.org 8-way female (RS232 port)
    Modbus Plus conforming to modbus.org 9-way female SUB-D connector 1 twisted pair (network)
    number of segments
    1 primary, maximum 6 extensions
    number of devices per segment
    0...32 per segment
    0...64 all segment
    transmission rate
    1 Mbit/s for bus length of 0...1476.38 ft (0...450 m) per segment
    1 Mbit/s for bus length of 0...5905.51 ft (0...1800 m) per segment with 3 repeaters
    structure type
    Industrial LAN
    Complementary
    number of addressable I/O module
    0...32 per island
    communication service
    Global Data
    Peer cop dialogue
    Peer to peer dialogue
    [Us] rated supply voltage
    24 V DC
    power supply type
    SELV
    supply current
    >= 700 mA
    supply voltage limits
    19.2...30 V
    input current
    430 mA for supply circuit
    nominal output current
    1.2 A
    0.575 A (140...158 °F (60...70 °C))
    output voltage
    5.25 V DC (tolerance: +/- 0.21 %) logic bus
    marking
    CE
    overvoltage category
    II
    status LED
    1 LED red module error (ERR)
    1 LED green island state (RUN)
    1 LED green power supply (PWR)
    1 LED yellow test mode
    1 LED yellow MB+
    depth
    2.76 in (70 mm)
    height
    1.57 in (40 mm)
    width
    5.05 in (128.3 mm)
    product weight
    0.32 lb(US) (0.145 kg)
    Environment
    electromagnetic compatibility
    Immunity to electromagnetic interference conforming to IEC 61131-2
    product certifications
    ATEX Cat 3G
    CSA
    C-Tick
    FM Class 1 Division 2
    UL
    pollution degree
    2 conforming to IEC 60664-1
    operating altitude
    <= 6561.68 ft (2000 m)
    IP degree of protection
    IP20 conforming to EN 61131-2 class 1
    ambient air temperature for operation
    32...140 °F (0...60 °C) without derating
    -13...158 °F (-25...70 °C) with derating factor
    ambient air temperature for storage
    -40...185 °F (-40...85 °C)
    relative humidity
    95 % at 140 °F (60 °C) without condensation
    vibration resistance
    +/-0.35 mm (f = 10...58 Hz)
    5 gn (f = 58...150 Hz) on 35 x 15 mm symmetrical DIN rail
    3 gn (f = 58...150 Hz) on 35 x 7.5 mm symmetrical DIN rail
    shock resistance
    30 gn 11 ms conforming to IEC 88 reference 2-27
    Ordering and shipping details
    Category
    18215 - ADVANTYS STB I/O
    Discount Schedule
    PC32
    GTIN
    00785901509455
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.40000000000000002
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Certificate
    Date
    Size
    Add to My Documents
    Date 6/19/18
    Size 1.9 MB
    Date 8/6/18
    Size 42.2 KB
    UL_E486184_NRAQ-NRAQ7_ALL_JUN2018
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.