Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric STBNDP1010 Picture
Discontinued

Range: Modicon STB

Legacy Products

STBNDP1010

Schneider Eletric STBNDP1010 Picture
Discontinued
Range: Modicon STB

Legacy Products

STBNDP1010

basic network interface module STB - Profibus DP - 9.6 kbit/s

Show more characteristics >
STBNDP1010  has not been replaced. Please contact your customer care center for more information.
  • Price
    371.00 USD

  • Main
    range of product
    Modicon STB distributed I/O solution
    product or component type
    Basic network interface module
    integrated connection type
    Profibus DP conforming to DIN 19245 part 1 and 3 9-way female RS485 SUB-D 1 twisted shielded pair (bus)
    number of segments
    1 primary
    number of slave
    125
    transmission rate
    12 Mbit/s for bus length of 0...656.17 ft (0...200 m)
    12 Mbit/s for bus length of 0...2624.67 ft (0...800 m) with 3 repeaters
    9.6 kbit/s for bus length of 0...3937.01 ft (0...1200 m)
    9.6 kbit/s for bus length of 0...15748.03 ft (0...4800 m) with 3 repeaters
    structure type
    Industrial field bus DP V.0
    Complementary
    number of addressable I/O module
    0...12 per island
    communication service
    Configuration control
    Read/write DP slave I/O data
    Slave configuration
    [Us] rated supply voltage
    24 V DC
    supply voltage limits
    19.2...30 V
    input current
    400 mA for supply circuit
    nominal output current
    1.2 A
    output impedance
    <= 0.05 Ohm
    output voltage
    5.25 V DC (tolerance: +/- 0.21 %) logic bus
    marking
    CE
    overvoltage category
    II
    status LED
    1 LED red module error (ERR)
    1 LED green island state (RUN)
    1 LED green power supply (PWR)
    1 LED green CAN RUN
    1 LED red CAN ERR
    depth
    2.76 in (70 mm)
    height
    1.57 in (40 mm)
    width
    5.05 in (128.3 mm)
    Environment
    electromagnetic compatibility
    Immunity to electromagnetic interference conforming to IEC 61131-2
    product certifications
    ATEX Cat 3G
    CSA
    C-Tick
    FM Class 1 Division 2
    UL
    pollution degree
    2 conforming to IEC 60664-1
    operating altitude
    <= 6561.68 ft (2000 m)
    IP degree of protection
    IP20 conforming to EN 61131-2 class 1
    ambient air temperature for operation
    32...140 °F (0...60 °C) without derating
    ambient air temperature for storage
    -40...185 °F (-40...85 °C)
    relative humidity
    95 % at 140 °F (60 °C) without condensation
    vibration resistance
    +/-0.35 mm (f = 10...58 Hz)
    5 gn (f = 58...150 Hz) on 35 x 15 mm symmetrical DIN rail
    3 gn (f = 58...150 Hz) on 35 x 7.5 mm symmetrical DIN rail
    shock resistance
    30 gn 11 ms conforming to IEC 88 reference 2-27
    Ordering and shipping details
    Category
    18215 - ADVANTYS STB I/O
    Discount Schedule
    PC32
    GTIN
    00785901610359
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.38
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.