USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

standard digital output kit - Modicon STB - 24 V DC - 4 O

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    146.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Modicon STB distributed I/O solution
    product or component type
    Standard digital output kit
    kit composition
    STBXTS1100, 6-terminal screw type connector
    STBXTS2100, 6-terminal spring clamp connector
    STBDDO3410 module
    STBXBA1000 base
    discrete output number
    4
    discrete output type
    Solid state
    discrete output voltage
    24 V
    discrete output voltage type
    DC
    Complementary
    discrete output current
    500 mA
    discrete output logic
    Positive or negative
    output voltage
    19.2...30 V DC
    absolute maximum voltage
    56 V 1.3 ms
    response time
    560 µs off-to-on
    870 µs on-to-off
    cold swapping
    Yes
    hot swapping
    Yes for standard NIMs
    fallback
    State 0 basic NIMs
    User configurable standard NIMs
    protection type
    Reverse polarity protection
    Short-circuit protection
    Thermal overload protection
    Power protection integrated fuse on PDM time lag 10 A
    insulation between channels and logic bus
    1500 V for 1 minute
    leakage current
    <= 0.4 mA at state 0 30 V
    surge current
    <= 5 A 0.5 ms
    load capacitance
    <= 50 µF
    load inductance
    <= 500 mH 4 Hz
    minimum load
    0.5 mA
    reset
    Manual reset COM fault
    product compatibility
    Power distribution module STBPDT3100/3105
    I/O base STBXBA1000
    [Us] rated supply voltage
    24 V DC
    supply
    Power distribution module
    current consumption
    70 mA 5 V DC logic bus
    marking
    CE
    overvoltage category
    II
    status LED
    1 LED green module status (RDY)
    1 LED per channel green channel status (OUT1 to OUT4)
    1 LED red module error (ERR)
    height
    0.55 in (13.9 mm)
    depth
    2.76 in (70 mm)
    width
    5.05 in (128.3 mm)
    product weight
    0.24 lb(US) (0.11 kg)
    Environment
    standards
    EN/IEC 61131-2
    product certifications
    FM Class 1 Division 2
    CSA
    UL
    pollution degree
    2 IEC 60664-1
    operating altitude
    <= 6561.68 ft (2000 m)
    IP degree of protection
    IP20 EN 61131-2 class 1
    ambient air temperature for operation
    32...140 °F (0...60 °C) without derating
    ambient air temperature for operation
    32...140 °F without derating
    ambient air temperature for storage
    -40...85 °C without derating
    ambient air temperature for storage
    -40...185 °F without derating
    relative humidity
    95 % 140 °F (60 °C) without condensation
    vibration resistance
    +/-0.35 mm 10...58 Hz
    3 gn 58...150 Hz 35 x 7.5 mm symmetrical DIN rail
    5 gn 58...150 Hz 35 x 15 mm symmetrical DIN rail
    shock resistance
    30 gn 11 ms IEC 88 reference 2-27
    Ordering and shipping details
    Category
    18215 - ADVANTYS STB I/O
    Discount Schedule
    PC32
    GTIN
    003595863989298
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1
    Returnability
    N
    Country of origin
    ID
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Catalogue Modicon M580 Automation platform - English version 2019/02 (web pdf format) (Version 6.0)
    Certificate
    Date
    Size
    Add to My Documents
    UL E486184 - NRAQ-NRAQ7 (Version 1.0)
    Date 2/11/19
    Size 395.6 KB
    EAC_RUCFRME83B00132_STB (Version 1.0)
    Date 6/19/18
    Size 1.9 MB
    CSA_225844_2591645_STB_AUG2017 (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 6/14/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 6/14/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.